Portescap Empty Banner

42ECF Flat Brushless Motor

42mm BLDC Slotted Flat Motor with Outer - for Drone Applications

Designed with drone applications min mind, the new 42mm flat brushless DC motor with outer rotor is designed to have an open architecture. This motor has special features on the stator and rotor for improved airflow management which enhances performances and efficiency. The new 42mm motor has a 14 pole magnetic circuit and an optimized lamination stack which helps it deliver torque up to 205 mNm and a speed constant of 700 rpm/v. With a weight of only 100 grams, this compact 42mm motor is able to provide a very optimum thrust to weight ratio. The standard version is sensorless and helps in reducing complex wiring and overall cost to the application. A sensored version is also available as a custom request.

The new 42mm BLDC motor is an ideal motion solution for drone applications used in Aerospace & Defense, especially for drones designed for surveillance and reconnaissance.

Typical Performances

  • Voltage: 15V
  • Max continuous torque: 205 mNm
  • No load speed: 10,480 rpm
  • No load current: 615 mA
  • Speed constant: 700 rpm/v
  • Thrust: 2kg
  • Max speed: 12,000 rpm

Ready to talk with an Engineer?

Please fill out the form to have a Portescap representative respond within 24 hours during the business week.

42mm Drone Motor Coming Soon

Benefits

  • Improved heat dissipation features which enhances performance & efficiency
  • Torque up to 205 mNm in a very compact and light package
  • Cost optimization

Customization

  • Custom shafts - flats, knurling, diameter, length
  • Coil modifications - resistance and inductance
  • Mechanical integration upon request (housing, front & rear flange, shaft)
  • Sensored version upon request