PCR 56/06 EC SD Advanced Motion Controller
Integrated Hardware and Software Package for Single-Axis Control of Brushless DC Motors
Portescap introduces the PCR 56/06 EC SD, an advanced motion control solution for single-axis BLDC motor control. Developed in partnership with Performance Motion Devices, Inc. (PMD), this package combines hardware and software into a motion control package that delivers top-tier performance across various applications. The PCR 56/06 EC SD integrates seamlessly with Portescap’s Ultra ECTM BLDC motors, featuring a user-friendly Windows-based software suite with autotuning to drastically reduce setup times. It also supports flexible, reusable programming through C-based command sets, minimizing engineering effort and accelerating innovation.
The PCR 56/06 EC SD developer kit boasts robust technical specs and user-friendly features. It offers a power supply of up to 56V and a continuous current capability of 5.5A, suitable for demanding application requirements. Hall sensor and encoder feedback options enhance precision, while the module-only option allows direct PCB mounting, easing the transition from prototyping to production and reducing costs. Ideal for the Aerospace, Automation, Industrial Power Tools, Medical, and Robotics markets, this controller addresses needs in bionics, electric grippers, and surgical robots.
Please fill out the form to have a Portescap representative respond within 24 hours during the business week.