SMART Coreless Brush DC Motors
High power density motors with speed-to-torque performance and SMART feature capabilities
Imagine coreless brush DC motors that can monitor reliability by triggering electrical signals that not only notifies you of the battery life but also provide you with timely feedback to operate safely and reduce downtimes.
Critical applications need a mechanism to warn users about any abrupt external factors that cause performance and reliability issues with the motor that could lead to downtime.
Portescap’s new concept of SMART brush DC (patent pending) motors brings a unique system that continuously monitors the motor’s life. Real-time warnings trigger the device controller, shortly after electrical signals are uploaded into the cloud application for monitoring. Portescap provides support to monitor warnings via software services.
Please fill out the form to have a Portescap representative respond within 24 hours during the business week.