16ECP with Integrated Driver
New Brushless DC Motor from Portescap with Integrated Driver that Saves You Space and Time
- Plug and Play motor (no driver required)
- With integrated electronics
- 4 standard coils available
- 16mm diameter motor versions are available in 2 lengths (36mm & 52mm)

Size 9 Brushless Slotted DC Motors for Small Bone Orthopedic Applications
Sterilizable surgical motor solution with optimal torque and speed
- Available in 9.6 V - 1.1 K RPM, and 9.6 V - 12.8 K RPM versions
- Tested to withstand 1,000+ sterilization cycles
- Lightweight with low noise and vibration to maximize tactical response
- Speeds up to 35,000 RPM

35ECS Ultra EC Brushless Slotless Motor
High performance motors designed to sustain extremely demanding repetitive working cycles
- 2 pole slotless
- 40,000 RPM max continuous speed
- 1,000 cycle autoclavability
- Optimized thermal behavior in repetitive cycles with high peak load

22ECT Ultra EC Brushless Slotless Motor
Brushless motors offer almost 50 percent more continuous torque over comparative motor
- 4 pole brushless slotless
- Digital hall sensors and 3 standard coils available
- 20,000 RPM max continuous speed
- In-handle form factor for easy mechanical integration

30ECT Ultra EC Brushless Slotless Motor
High torque in a compact package
- High peak torque design
- Up to 225 mNm continuous torque
- 30,000 RPM max continuous speed
- Rugged design: stainless steel and laser welded flange

New Product Catalog
Comprehensive catalog featuring all product offerings
- Technology overview
- Electrical and mechanical specifications
- Engineering notes and application examples