15M020D Can Stack Stepper Mini Motor
15M020D
The smallest of our can stack stepper product line, the 15M020D provides .55 oz-in (3.87mNm) of holding torque in a 15mm frame size. It is optimal for low-torque positioning applications where size and/or weight is limited.
Product Highlights
- Excellent open loop control - no encoder necessary
- Digitally controlled - easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - no brushes to replace
Customization Available
- Ball bearings, clutch magnets, dampers
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Magnets - to yield higher torque or reduced detent levels
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Pinions and gears
- Wiring - connectors, lead length, shrink tubing
Applications
- Antenna Positioning
- Clinical Diagnostics
- Dosing and Dispensing Systems
- Humanoid Robot
- Printers and Copiers
- Switching Systems
- Valve Actuation
Part Number | 15M020D1B |
---|---|
Motor Diameter (in) | 0.61 |
Motor Diameter (mm) | 15.5 |
Standards Met | RoHS Compliant |
Step Angle (degree) | 18 |
Steps per Revolution | 20 |
Ambient Operating Temperature Range (°C) | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 |
Nominal Voltage (V) | 5 |
Rotor Inertia (gcm²) | 0.12 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 0.001 |
Weight (g) | 14 |
Weight (oz) | 0.5 |
Absolute Accuracy 2 ph. On, Full Step (degree) | ± 1.5 |
Coil Temperature, Max (°C) | 130 |
Coil Temperature, Max (°F) | 266 |
Detent Torque (mNm) | 1.62 |
Detent Torque (oz-in) | 0.23 |
Dielectric Withstanding Voltage (VAC) | 450 for 2 seconds |
Holding Torque, Min (mNm) | 3.87 |
Holding Torque, Min (oz-in) | 0.55 |
Inductance per Phase, Typical (mH) | 14 |
Insulation Resistance at 500 VDC (Mohm) | 100 |
Rated Current per Phase (A) | 0.13 |
Resistance per Phase, ± 10% (Ohm) | 40 |
Winding Phase | Bipolar |
Leadwire | AWG #28, UL 1429 (80°C, 150 V) |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_15m020d.dxf | 2D Drawing |
|
|
specifications_15m020d.pdf | Specification Page |
|
|
drawing_15m020d.stp | 3D Drawing |
|