RELATED PRODUCTS
26M048B Can Stack Stepper Mini Motor
26M048B
The 26M048B is a 7.5 degree step angle can stack that can provide up to 1.5 oz-in (10.6 mNm) of holding torque in a 26 mm frame size. The 48 steps per revolution allows for more refined positioning resolution. It is available in 5 or 12 volt windings, and in unipolar or bipolar designs.
Product Highlights
- Excellent open loop control - no encoder necessary
- Digitally controlled - easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - no brushes to replace
- Unipolar and bipolar winding options
Customization Available
- Ball bearings, clutch magnets, dampers
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Magnets - to yield higher torque or reduced detent levels
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Pinions and gears
- Wiring - connectors, lead length, shrink tubing
Applications
- Clinical Diagnostics
- Valve Actuation
- Pharmaceutical Dispensing
- Electronic Assembly
- Robotic Applications
- Antenna Positioning
- Printers and Copiers
- Switching Systems
Part Number | 26M048B1B | 26M048B1U | 26M048B2B | 26M048B2U |
---|---|---|---|---|
Motor Diameter (in) | 1.03 | 1.03 | 1.03 | 1.03 |
Motor Diameter (mm) | 26.16 | 26.16 | 26.16 | 26.16 |
Standards Met | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant |
Step Angle (degree) | 7.5 | 7.5 | 7.5 | 7.5 |
Steps per Revolution | 48 | 48 | 48 | 48 |
Ambient Operating Temperature Range (°C) | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 |
Nominal Voltage (V) | 5 | 5 | 12 | 12 |
Rotor Inertia (gcm²) | 1.1 | 1.1 | 1.1 | 1.1 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 0.006 | 0.006 | 0.006 | 0.006 |
Weight (g) | 34 | 34 | 34 | 34 |
Weight (oz) | 1.2 | 1.2 | 1.2 | 1.2 |
Absolute Accuracy 2 ph. On, Full Step (degree) | ± 0.5 | ± 0.5 | ± 0.5 | ± 0.5 |
Coil Temperature, Max (°C) | 130 | 130 | 130 | 130 |
Coil Temperature, Max (°F) | 266 | 266 | 266 | 266 |
Detent Torque (mNm) | 0.85 | 0.85 | 0.85 | 0.85 |
Detent Torque (oz-in) | 0.12 | 0.12 | 0.12 | 0.12 |
Dielectric Withstanding Voltage (VAC) | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds |
Holding Torque, Min (mNm) | 10.6 | 9.2 | 10.6 | 9.2 |
Holding Torque, Min (oz-in) | 1.5 | 1.3 | 1.5 | 1.3 |
Inductance per Phase, Typical (mH) | 13 | 5.3 | 60.7 | 36.5 |
Insulation Resistance at 500 VDC (Mohm) | 100 | 100 | 100 | 100 |
Rated Current per Phase (A) | 0.25 | 0.26 | 0.11 | 0.11 |
Resistance per Phase, ± 10% (Ohm) | 19.8 | 19.6 | 108 | 110 |
Winding Phase | Bipolar | Unipolar | Bipolar | Unipolar |
Leadwire | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) |
Document | Document Type | Language | File Type |
---|---|---|---|
drawing_26m048b.dxf | 2D Drawing |
|
|
specifications_26m048b.pdf | Specification Page |
|
|
drawing_26m048b.stp | 3D Drawing |
|