Disc Magnet Motors
Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market
The exceptional possibilities offered by our line of disc magnet stepper motors are unequaled by any other kind of permanent magnet stepper motor. Their advanced technology, developed by Portescap in Switzerland, allows for truly exceptional dynamic motor performance. The unique thin disc magnet enables finer step resolutions than permanent magnet stepper motors in a given envelope, significantly higher acceleration due to low inertia and greater top speed than conventional steppers due to a shorter magnetic circuit presenting lower iron losses. Therefore, these stepper motors are ideal in applications that require fast incremental motion. This unique design takes full advantage of new rare earth magnets and features:
These high-speed micro stepper motors excel in applications that require the motion precision of a stepper motor and the speed and acceleration of a brushless DC motor. These unique disc magnet stepper motors are great for mobile applications, devices with size limitations and applications requiring fast and precise positioning. With the highest torque to inertia ratio, you can't go wrong!
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution | Specification | CAD | 3D CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
P010 064 | 10 | 0.394 | 1.8 | 0.25 | 0.1 | 0.9 | 15 | 24 |
|
|
|
P010 104 | 10 | 0.394 | 1.5 | 0.21 | 0.1 | 0.9 | 9 | 40 |
|
|
|
PH010 064 | 10 | 0.394 | 2.4 | 0.34 | 0.2 | 1.1 | 15 | 24 |
|
|
|
PH010 104 | 10 | 0.394 | 2.1 | 0.3 | 0.2 | 1 | 9 | 40 |
|
|
|
P110 064 | 16 | 0.63 | 7 | 0.99 | 0.2 | 1.7 | 15 | 24 |
|
|
|
P110 104 | 16 | 0.63 | 6.2 | 0.88 | 0.2 | 1.7 | 9 | 40 |
|
|
|
P310 | 32 | 1.26 | 14 | 2 | 0.4 | 2.6 | 6 | 60 |
|
|
|
P430 | 39 | 1.535 | 60 | 8.5 | 0.9 | 6.5 | 3.6 | 100 |
|
|
|
P520 | 52 | 2.047 | 120 | 17 | 2.5 | 18 | 3.6 | 100 |
|
|
|
P532 EN | 52 | 2.047 | 205 | 29 | 6.4 | 45 | 3.6 | 100 |
|
|
|
P532 | 52 | 2.047 | 205 | 29 | 5.7 | 40 | 3.6 | 100 |
|
|
|
PP520 | 52 | 2.047 | 120 | 17 | 2.5 | 18 | 3.6 | 100 |
|
|
|
P760 EN | 74 | 2.33 | 325 | 46 | 2.8 | 20 | 7.5 | 48 |
|
|
|