P760 EN Disc Magnet High Speed Step Motor
P760 EN
Portescap disc magnet motors provide exceptional dynamic performance unparalleled by any other small diameter stepper in the market. The unique thin disc magnet enables finer step resolutions in a given envelope, significantly higher acceleration and greater top speed than conventional steppers.
Product Highlights
- Precise - well suited for microstepping
- Fast - disc magnet enables fastest acceleration and highest top speed of any step motor while maintaining accurate positioning
- Unique - low detent torque and highly customizable
- Adaptable - higher steps per revolution than similar diameter steppers
Customization Available
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Gearheads for increased torque
- Sleeve or ball bearings
- Wiring - connectors, lead length, shrink tubing
Applications
- Clinical Diagnostics
- Laser Cutters
- Pick & Place
- Textile Yarn Guide
- Wire Cutting - EDM
Part Number | P760 0.4 05 HEDS 5540 A11 |
---|---|
Motor Diameter (in) | 2.33 |
Motor Diameter (mm) | 74 |
Shaft Play - Axial (μm) | 25@5N |
Shaft Play - Radial (μm) | 25@5N |
Step Angle (degree) | 7.5 |
Steps per Revolution | 48 |
Ambient Operating Temperature Range (°C) | -20 to +50 |
Ambient Operating Temperature Range (°F) | -4 to +122 |
Electrical Time Constant (ms) | 4.7 |
Rotor Inertia (gcm²) | 17 |
Weight (g) | 700 |
Weight (oz) | 25 |
Absolute Accuracy 2 ph. On, Full Step (degree) | ± 0.38 |
Coil Temperature, Max (°C) | 130 |
Coil Temperature, Max (°F) | 266 |
Detent Torque (mNm) | 20 |
Detent Torque (oz-in) | 2.8 |
Dielectric Withstanding Voltage (VAC) | 500 for 5 seconds |
Inductance per Phase, Typical (mH) | 2.1 |
Angular Acceleration (nominal current) (rad/s²) | 190000 |
Axial Shaft Load, Max (N) | 30 |
Axial Shaft Load, Max (oz) | 108 |
Back EMF Amplitude (V/kstep/s) | 7.1 |
Holding Torque, 1.5x (nominal current) (mNm) | 485 |
Holding Torque, 1.5x (nominal current) (oz-in) | 68.7 |
Holding Torque (nominal current) (mNm) | 325 |
Holding Torque (nominal current) (oz-in) | 46 |
Nominal Phase Current (1 ph. On) (A) | 6 |
Nominal Phase Current (2 ph. On) (A) | 4.3 |
Power Rate (nominal current) (kW/s) | 58 |
Radial Shaft Load, Max (N) | 20 |
Radial Shaft Load, Max (oz) | 72 |
Resistance per Phase, Typical (Ohm) | 0.4 |
Thermal Resistance Coil-ambient (°C/W) | 4.5 |
Feedback Type | Encoder |
Document | Document Type | Language | File Type |
---|---|---|---|
P760 with Encoder Specification Page | Specification Page |
|
|
P760 with Encoder drawing | 2D Drawing |
|
|
P760 with Encoder 3D drawing | 3D Drawing |
|
|
Disc Magnet Motors (brochure) | Brochure |
|