20DBM-K Linear Actuator Stepper Motor
20DBM-K
The 20DBM-K high resolution captive stepper linear actuators are tailored for demanding applications that need smaller move increments and finer positioning.With 7.5 deg step angle,these linear actuators can deliver a high linear force up to 50N. Larger ball bearings with proprietary pending pre-load design support higher load capacity & repeatability.
Product Highlights
- Neodymium magnet for high performance
- Compact design
- Winding possibilities
- Larger ball bearings
- Improved heat dissipation
- Optimized preload
Customization Available
- Adaptor / extension tips
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Longer / shorter stroke lengths
- Mounting plate
- Preload / axial play
- Sleeve or ball bearings
Applications
- Motors for Medical Pipettes
- Damper Actuation
- Electronic Access Systems
- X Y Stages
- Pinch Valves and Tubes
- Electric Grippers
- Syringe Pumps
- Flap Actuation
- Printers and Copiers
- Switching Systems
Part Number | 20DBM05D1B-K | 20DBM05D2B-K | 20DBM05D3B-K | 20DBM05D4B-K | 20DBM10D1B-K | 20DBM10D2B-K | 20DBM10D3B-K | 20DBM10D4B-K | 20DBM20D1B-K | 20DBM20D2B-K | 20DBM20D3B-K | 20DBM20D4B-K |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 |
Motor Diameter (mm) | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 |
Standards Met | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant |
Steps per Revolution | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 |
Ambient Operating Temperature Range (°C) | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 |
Nominal Voltage (V) | 5 | 12 | 2.9 | 1.4 | 5 | 12 | 2.9 | 1.4 | 5 | 12 | 2.9 | 1.4 |
Weight (g) | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 |
Weight (oz) | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 |
Coil Temperature, Max (°C) | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 |
Coil Temperature, Max (°F) | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 |
Dielectric Withstanding Voltage (VAC) | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds |
Inductance per Phase, Typical (mH) | 7 | 45 | 2.4 | 0.6 | 7 | 45 | 2.4 | 0.6 | 7 | 45 | 2.4 | 0.6 |
Insulation Resistance at 500 VDC (Mohm) | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 |
Resistance per Phase, ± 10% (Ohm) | 17.5 | 100.5 | 5.7 | 1.4 | 17.5 | 100.5 | 5.7 | 1.4 | 17.5 | 100.5 | 5.7 | 1.4 |
Winding Phase | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar |
Holding Force, Min @ rated current @ 0.0005" (0.0127 mm) / Step (N) | 50 | 50 | 50 | 50 | ||||||||
Holding Force, Min @ rated current @ 0.0005" (0.0127 mm) / Step (oz) | 180 | 180 | 180 | 180 | ||||||||
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | 35 | 35 | 35 | 35 | ||||||||
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | 126 | 126 | 126 | 126 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (N) | 22 | 22 | 22 | 22 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (oz) | 79 | 79 | 79 | 79 | ||||||||
Holding Force, Min (Unenergized) @ 0.0005" (0.0127 mm) / Step (N) | 50 | 50 | 50 | 50 | ||||||||
Holding Force, Min (Unenergized) @ 0.0005" (0.0127 mm) / Step (oz) | 180 | 180 | 180 | 180 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | 13.9 | 13.9 | 13.9 | 13.9 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | 50 | 50 | 50 | 50 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (N) | 5.5 | 5.5 | 5.5 | 5.5 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (oz) | 20 | 20 | 20 | 20 | ||||||||
Input Power (W) | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 |
Linear Travel Accuracy | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step |
Rated Current per Phase, 1 Phase ON (A) | 0.41 | 0.17 | 0.71 | 1.41 | 0.41 | 0.17 | 0.71 | 1.41 | 0.41 | 0.17 | 0.71 | 1.41 |
Stroke Length, Typical (in) | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 | 0.79 |
Stroke Length, Typical (mm) | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 |
Document | Document Type | Language | File Type |
---|---|---|---|
20DBM-K Specification Page | Specification Page | ||
20DBM-K drawing | 2D Drawing | ||
20DBM-K 3D drawing | 3D Drawing | ||
20DBM (brochure) | Brochure |