20DBM-L Linear Actuator Stepper Motor
20DBM-L
The 20DBM-L high resolution non captive stepper linear actuators are tailored for demanding applications that need smaller move increments and finer positioning. With 7.5 deg step angle, these high power linear actuators can deliver a high linear force up to 50N. Larger ball bearings with proprietary pending pre-load design support higher load capacity & repeatability.
Product Highlights
- Neodymium magnet for high performance
- Compact design
- Winding possibilities
- Larger ball bearings
- Improved heat dissipation
- Optimized preload
Customization Available
- Adaptor / extension tips
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Longer / shorter stroke lengths
- Mounting plate
- Preload / axial play
- Sleeve or ball bearings
Applications
- Damper Actuation
- Electric Grippers
- Electronic Access Systems
- Flap Actuation
- Motors for Medical Pipettes
- Pinch Valves and Tubes
- Printers and Copiers
- Switching Systems
- Syringe Pumps
- X Y Stages
Part Number | 20DBM05D1B-L | 20DBM05D2B-L | 20DBM05D3B-L | 20DBM05D4B-L | 20DBM10D1B-L | 20DBM10D2B-L | 20DBM10D3B-L | 20DBM10D4B-L | 20DBM20D1B-L | 20DBM20D2B-L | 20DBM20D3B-L | 20DBM20D4B-L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 |
Motor Diameter (mm) | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 |
Standards Met | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant |
Steps per Revolution | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 |
Ambient Operating Temperature Range (°C) | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 |
Nominal Voltage (V) | 5 | 12 | 2.9 | 1.4 | 5 | 12 | 2.9 | 1.4 | 5 | 12 | 2.9 | 1.4 |
Weight (g) | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 | 35 |
Weight (oz) | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 | 1.23 |
Coil Temperature, Max (°C) | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 |
Coil Temperature, Max (°F) | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 |
Dielectric Withstanding Voltage (VAC) | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds |
Inductance per Phase, Typical (mH) | 7 | 45 | 2.4 | 0.6 | 7 | 45 | 2.4 | 0.6 | 7 | 45 | 2.4 | 0.6 |
Insulation Resistance at 500 VDC (Mohm) | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 |
Resistance per Phase, ± 10% (Ohm) | 17.5 | 100.5 | 5.7 | 1.4 | 17.5 | 100.5 | 5.7 | 1.4 | 17.5 | 100.5 | 5.7 | 1.4 |
Winding Phase | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar |
Holding Force, Min @ rated current @ 0.0005" (0.0127 mm) / Step (N) | 50 | 50 | 50 | 50 | ||||||||
Holding Force, Min @ rated current @ 0.0005" (0.0127 mm) / Step (oz) | 180 | 180 | 180 | 180 | ||||||||
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | 35 | 35 | 35 | 35 | ||||||||
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | 126 | 126 | 126 | 126 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (N) | 22 | 22 | 22 | 22 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (oz) | 79 | 79 | 79 | 79 | ||||||||
Holding Force, Min (Unenergized) @ 0.0005" (0.0127 mm) / Step (N) | 50 | 50 | 50 | 50 | ||||||||
Holding Force, Min (Unenergized) @ 0.0005" (0.0127 mm) / Step (oz) | 180 | 180 | 180 | 180 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | 13.9 | 13.9 | 13.9 | 13.9 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | 50 | 50 | 50 | 50 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (N) | 5.5 | 5.5 | 5.5 | 5.5 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (oz) | 20 | 20 | 20 | 20 | ||||||||
Input Power (W) | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 | 2.86 |
Linear Travel Accuracy | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step |
Rated Current per Phase, 1 Phase ON (A) | 0.41 | 0.17 | 0.71 | 1.41 | 0.41 | 0.17 | 0.71 | 1.41 | 0.41 | 0.17 | 0.71 | 1.41 |
Stroke Length, Typical (in) | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 |
Stroke Length, Typical (mm) | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_20dbm_l.pdf | Specification Page |
|
|
brochure_20dbm_stepper_linear_actuator.pdf | Brochure |
|
|
drawing_20dbm_l.dxf | 2D Drawing |
|
|
drawing_20dbm_l.stp | 3D Drawing |
|