35DBM-L Linear Actuator Stepper Motor
35DBM-L
The 35DBM-L is a high-power non-captive miniature linear actuator that provides up to 112 N of linear force in a 35 mm frame size.
Product Highlights
- High continuous linear force output for size
- Digitally controlled - easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Long life - ball bearing design
- Non Captive design
Customization Available
- Coil modifications - resistance and inductance
- Longer / shorter stroke lengths
- Magnets - to yield higher linear force or reduced detent levels
- Reduced or increased detent force to suit the application
- Screw - metric or imperial tips, length
- Special flanges, connectors, end of motion detection sensors
- Wiring - connectors, lead length, shrink tubing
Applications
- Auto-Injectors
- Damper Actuation
- Diagnostic Analyzers
- Electronic Access Systems
- Flap Actuation
- Lab Automation
- Motors for Medical Pipettes
- Printers and Copiers
- Sample Prep Workstation
- Switching Systems
- Valve Actuation
Part Number | 35DBM10D1B-L | 35DBM10D2B-L | 35DBM10D3B-L | 35DBM20D1B-L | 35DBM20D2B-L | 35DBM20D3B-L |
---|---|---|---|---|---|---|
Motor Diameter (in) | 1.415 | 1.415 | 1.415 | 1.415 | 1.415 | 1.415 |
Motor Diameter (mm) | 35.94 | 35.94 | 35.94 | 35.94 | 35.94 | 35.94 |
Standards Met | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant |
Steps per Revolution | 48 | 48 | 48 | 48 | 48 | 48 |
Ambient Operating Temperature Range (°C) | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 |
Nominal Voltage (V) | 5 | 12 | 2.5 | 5 | 12 | 2.5 |
Weight (g) | 85 | 85 | 85 | 85 | 85 | 85 |
Weight (oz) | 3 | 3 | 3 | 3 | 3 | 3 |
Coil Temperature, Max (°C) | 130 | 130 | 130 | 130 | 130 | 130 |
Coil Temperature, Max (°F) | 266 | 266 | 266 | 266 | 266 | 266 |
Dielectric Withstanding Voltage (VAC) | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds |
Inductance per Phase, Typical (mH) | 9.5 | 51.4 | 2.4 | 9.5 | 51.4 | 2.4 |
Insulation Resistance at 500 VDC (Mohm) | 20 | 20 | 20 | 20 | 20 | 20 |
Resistance per Phase, ± 10% (Ohm) | 10 | 58 | 2.5 | 10 | 58 | 2.5 |
Winding Phase | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar | Bipolar |
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | 112 | 112 | 112 | |||
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | 403 | 403 | 403 | |||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (N) | 70 | 70 | 70 | |||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (oz) | 252 | 252 | 252 | |||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | 40 | 40 | 40 | |||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | 144 | 144 | 144 | |||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (N) | 10 | 10 | 10 | |||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (oz) | 36 | 36 | 36 | |||
Input Power (W) | 5 | 5 | 5 | 5 | 5 | 5 |
Linear Travel Accuracy | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step |
Rated Current per Phase, 1 Phase ON (A) | 0.71 | 0.29 | 1.41 | 0.71 | 0.29 | 1.41 |
Stroke Length, Typical (in) | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 |
Stroke Length, Typical (mm) | 63.5 | 63.5 | 63.5 | 63.5 | 63.5 | 63.5 |
Leadwire | AWG #26, UL 1429 (80°C, 150 V) | AWG #26, UL 1429 (80°C, 150 V) | AWG #26, UL 1429 (80°C, 150 V) | AWG #26, UL 1429 (80°C, 150 V) | AWG #26, UL 1429 (80°C, 150 V) | AWG #26, UL 1429 (80°C, 150 V) |
Document | Document Type | Language | File Type |
---|---|---|---|
35DBM-L Specification Page | Specification Page | ||
35DBM-L drawing | 2D Drawing | ||
35DBM-L 3D drawing | 3D Drawing |