42DBL-K Linear Actuator Stepper Motor
42DBL-K
The 42DBL-K is a captive linear actuator that provides up to 370 oz of linear force in a 42 mm frame size. The large rotor makes it well suited for high force applications.
Product Highlights
- High continuous linear force output for size
- Digitally controlled - easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - no brushes to replace
- Unipolar and bipolar winding options
- Captive and non-captive designs
- Long life - ball bearing design
Customization Available
- Coil modifications - resistance and inductance
- Magnets - to yield higher linear force or reduced detent levels
- Reduced or increased detent force to suit the application
- Screw - metric or imperial tips, length
- Special flanges, connectors, end of motion detection sensors
- Wiring - connectors, lead length, shrink tubing
Applications
- Motors for Medical Pipettes
- Damper Actuation
- Flap Actuation
- Printers and Copiers
- Switching Systems
Part Number | 42DBL10C1B-K | 42DBL10C1U-K | 42DBL10C2B-K | 42DBL10C2U-K | 42DBL20C1B-K | 42DBL20C1U-K | 42DBL20C2B-K | 42DBL20C2U-K | 42DBL40C1B-K | 42DBL40C1U-K | 42DBL40C2B-K | 42DBL40C2U-K |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 | 1.654 |
Motor Diameter (mm) | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 | 42.01 |
Standards Met | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant |
Steps per Revolution | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 | 48 |
Ambient Operating Temperature Range (°C) | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 |
Nominal Voltage (V) | 5 | 5 | 12 | 12 | 5 | 5 | 12 | 12 | 5 | 5 | 12 | 12 |
Weight (g) | 156 | 156 | 156 | 156 | 156 | 156 | 156 | 156 | 156 | 156 | 156 | 156 |
Weight (oz) | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
Coil Temperature, Max (°C) | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 |
Coil Temperature, Max (°F) | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 |
Dielectric Withstanding Voltage (VAC) | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds |
Inductance per Phase, Typical (mH) | 5.5 | 3.7 | 39.3 | 15 | 5.5 | 3.7 | 39.3 | 15 | 5.5 | 3.7 | 39.3 | 15 |
Insulation Resistance at 500 VDC (Mohm) | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 |
Resistance per Phase, ± 10% (Ohm) | 5 | 5 | 28.8 | 28.8 | 5 | 5 | 28.8 | 28.8 | 5 | 5 | 28.8 | 28.8 |
Winding Phase | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar |
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | 102.9 | 100 | 102.9 | 100 | ||||||||
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | 370 | 360 | 370 | 360 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (N) | 83.4 | 72.3 | 83.4 | 72.3 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (oz) | 300 | 260 | 300 | 260 | ||||||||
Holding Force, Min @ rated current @ 0.004" (0.1016 mm) / Step (N) | 55.6 | 50 | 55.6 | 50 | ||||||||
Holding Force, Min @ rated current @ 0.004" (0.1016 mm) / Step (oz) | 200 | 180 | 200 | 180 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | 100 | 100 | 100 | 100 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | 360 | 360 | 360 | 360 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (N) | 83.4 | 83.4 | 83.4 | 83.4 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (oz) | 300 | 300 | 300 | 300 | ||||||||
Holding Force, Min (Unenergized) @ 0.004" (0.1016 mm) / Step (N) | 19.5 | 19.5 | 19.5 | 19.5 | ||||||||
Holding Force, Min (Unenergized) @ 0.004" (0.1016 mm) / Step (oz) | 70 | 70 | 70 | 70 | ||||||||
Input Power (W) | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 |
Linear Travel Accuracy | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step |
Rated Current per Phase, 1 Phase ON (A) | 1.41 | 1.41 | 0.59 | 0.59 | 1.41 | 1.41 | 0.59 | 0.59 | 1.41 | 1.41 | 0.59 | 0.59 |
Stroke Length, Typical (in) | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 | 0.95 |
Stroke Length, Typical (mm) | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 | 24.1 |
Leadwire | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) |
Document | Document Type | Language | File Type |
---|---|---|---|
specifications_42dbl_k.pdf | Specification Page |
|
|
drawing_42dbl_k.stp | 3D Drawing |
|
|
ed_about_stepper_linear_actuators.pdf | Brochure |
|
|
drawing_42dbl_k.dxf | 2D Drawing |
|