Our disc magnet motors provide exceptional dynamic performance unparalleled by any other stepper in the market. The unique thin disc magnet enables finer step resolutions in the same diameter, significantly higher acceleration and greater top end speed than conventional steppers. Disc magnet motors excel in applications that require the precision of a stepper and the speed/acceleration of a brushless DC motor. Closing the loop provides a competitive advantage against a servo solution.
The exceptional possibilities offered by our line of disc magnet stepper motors are unequalled by any other kind of stepper motor. Their advanced technology, developed by Portescap, allows for truly exceptional dynamic performance. The rotor of these motors consists of a rare earth magnet having the shape of a thin disc which is axially magnetized.
A particular magnetization method allows for a high number of magnetic poles, optimized for the motor size, giving much smaller step angles than conventional two-phase permanent magnet stepper motors. Their very low moment of inertia results in outstanding acceleration and dynamic behavior. These features, together with high peak speeds, mean that any incremental movement is carried out in the shortest possible time. Their low inertia also means high start/stop frequencies allowing them to save time during the first step and solve certain motion problems without applying a ramp.
Our disc magnet motor line of stepper motors can easily be tailored to your application requirements. Our design team can help integrate a motor into your assembly by providing additional components, or by designing a fully customized motion solution that optimizes the space and performance of your machine.
DISC MAGNET STEPPER DETAILS
Features | Characteristics | Advantages |
---|---|---|
Thin multipolar rare earth disc magnet | Low rotor inertia | High acceleration, high start and stop frequencies High power rate (T^2/J) |
Short iron circuit made of SiFe laminations Coils placed near the airgap |
Low iron losses More torque at high step rates |
High speeds High power to volume ratio |
Simple magnetic circuit | No coupling between phases Sinusoidal torque function Low detent torque |
Superior angular resolution in microstep mode |
Optimally dimensioned iron circuit | Torque constant linear up to 2 times nominal current | High peak torques Capability to boost current |
ADDITIONAL INFORMATION

Thin disc magnet provides high acceleration and speed capability