Challenge

Surveillance applications in the industrial, security, and aerospace fields frequently use camera lenses with automated optics control. Precision motors are often used to control the zoom, focus, and iris functions of the optics system to create a clear image of a moving target. Automated optics control is most common where constant adjustment is required for long periods of time, or hands-on human operation is not possible due to location. The high efficiency, lightweight package, and broad operating temperature range of -40 C to 60 C make Portescap’s motors ideal for these applications that are often mobile and subjected to challenging elements.
Benefits
- High efficiency in a lightweight package
- Higher torque density in compact size
- Designed to withstand extreme operating temperatures
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10NS61 Athlonix | 10 | 0.394 | 10700 | 11 | 0.7 | 0.76 | 0.11 | 0.9 | 0.13 | 7.7 | 1.09 | |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 | |
22DCP Athlonix - Graphite | 22 | 0.866 | 10889 | 132.6 | 4.3 | 17.65 | 2.5 | 6.23 | 0.88 | 41.01 | 5.81 | |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
12ECP48 Ultra EC | 12 | 0.47 | 23 | 8.1 | 1.13 | 60000 | 30 | 1.06 | |
40EC-Pro PT 44 | 40 | 1.57 | 150 | 120 | 17 | 30000 | 230 | 8.11 | |
40EC-Pro PT 55 | 40 | 1.57 | 420 | 150.2 | 21.3 | 30000 | 240 | 8.47 | |
16ECP24 | 16 | 0.63 | 6.8 | 4 | 0.57 | 20000 | 31 | 1.09 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R10 (Sleeve Bearing) | 0.393 | 10 | 90 | 0.15 | 21 | 10000 | |
R22 (Ball Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 | |
R22 (Sleeve Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 |