Challenge

Land surveying total stations utilize an electro-optical distance metering method, emitting a laser beam to a target and detecting light reflected off the target. Motion solutions play an integral role in precisely controlling the beam strength and then filtering reflected light. Outdoor working conditions call for battery-operated motion systems to operate in harsh environments for extended periods of time.
Portescap coreless motors offer the desired power density in the smallest envelope size and deliver maximum efficiency for long operation cycles.
Benefits
- High efficiency increases battery life
- Gearbox option increases power and resolution
- Multiple diameters and lengths available to meet space requirements
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
22ECT35 Ultra EC | 22 | 0.866 | 12400 | 100 | 34 | 20 | 2.83 | 27.31 | 3.87 | 20000 | |
22ECT48 Ultra EC | 22 | 0.866 | 11950 | 155 | 54 | 41.6 | 5.89 | 28.08 | 3.98 | 20000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10NS61 Athlonix | 10 | 0.394 | 10700 | 11 | 0.7 | 0.76 | 0.11 | 0.9 | 0.13 | 7.7 | 1.09 | |
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 | |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 | |
22DCP Athlonix - Graphite | 22 | 0.866 | 10889 | 132.6 | 4.3 | 17.65 | 2.5 | 6.23 | 0.88 | 41.01 | 5.81 | |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
RECOMMENDED CAN STACK STEPPERS
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R10 (Sleeve Bearing) | 0.393 | 10 | 90 | 0.15 | 21 | 10000 | |
R13 (Ball Bearing) | 0.511 | 13 | 85 | 0.5 | 71 | 7500 | |
R13 (Sleeve Bearing) | 0.511 | 13 | 85 | 0.5 | 71 | 7500 | |
R16 (Ball Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R16 (Sleeve Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R22 (Ball Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 | |
R22 (Sleeve Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 |