Challenge

With its coreless brushed and brushless DC motors, Portescap solves various motion needs in clinical analyzers from sample draw on assays to rapid scanning and detection of molecular structures in liquids and gases. For high throughput applications – those where over 1,000 assays are analyzed in an hour – high efficiency and higher-speed motors such as coreless brush DC and disc magnet stepper are an optimal choice. Their low rotor inertia and short mechanical time constant make them ideally suited for such applications.
A vital analyzer function is collecting samples from the vials or assays and serving them up to measurement systems based on photometry, chromatography, or other laboratory techniques. Due to the power it packs in a small frame size, a coreless brush DC motor is highly applicable here. You can maximize your application's productivity with a 16 mm or 22 mm workhorse from Portescap.
Benefits
- Technology options for optimum motion solutions
- Precise positioning
- High speed and high acceleration allows for increased throughput
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
12ECP48 Ultra EC | 12 | 0.47 | 23 | 8.1 | 1.13 | 60000 | 30 | 1.06 | |
16ECP24 | 16 | 0.63 | 6.8 | 4 | 0.57 | 20000 | 31 | 1.09 | |
16ECP24-2A | 16 | 0.63 | 4.6 | 4 | 0.57 | 12000 | 24 | 0.85 | |
16BHS 2-wires | 16 | 0.63 | 6 | 4 | 0.57 | 42200 | 33 | 1.16 | |
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 | |
16ECP52 Ultra EC | 16 | 0.63 | 37 | 16.1 | 2.28 | 40000 | 62 | 2.19 | |
22ECP35 Ultra EC | 22 | 0.866 | 56 | 14.3 | 2.03 | 50000 | 64 | 2.26 | |
22ECP45 Ultra EC | 22 | 0.866 | 80 | 29.4 | 4.16 | 47000 | 100 | 3.53 | |
22ECP60 Ultra EC | 22 | 0.866 | 120 | 50.5 | 7.15 | 38000 | 140 | 4.94 | |
40EC-Pro PT 44 | 40 | 1.57 | 150 | 120 | 17 | 30000 | 230 | 8.11 | |
40EC-Pro PT 55 | 40 | 1.57 | 420 | 150.2 | 21.3 | 30000 | 240 | 8.47 |
BRUSHLESS SLOTTED FLAT
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 | |
13N88 | 13 | 0.512 | 14150 | 25.6 | 2.6 | 8.2 | 1.16 | 3.3 | 0.47 | 15.9 | 2.25 | |
16DCP Athlonix - Graphite | 16 | 0.63 | 9184 | 77.2 | 1.3 | 3.85 | 0.55 | 2.42 | 0.34 | 27.94 | 3.96 | |
16DCP Athlonix - Precious Metal | 16 | 0.63 | 9684 | 19.4 | 1.4 | 4.06 | 0.57 | 2.64 | 0.37 | 27.94 | 3.96 | |
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 | |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 | |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 | |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 | |
17DCT Athlonix - Graphite | 17 | 0.669 | 9653 | 92.6 | 4.6 | 16.16 | 2.29 | 5.89 | 0.83 | 55.88 | 7.91 | |
17DCT Athlonix - Precious Metal | 17 | 0.669 | 9800 | 24.7 | 4.8 | 16.43 | 2.33 | 6.15 | 0.87 | 55.88 | 7.91 | |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 | |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 | |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 | |
24DCT Athlonix - Graphite | 24 | 0.945 | 7810 | 90.3 | 9 | 68.94 | 9.76 | 14.6 | 2.07 | 59.86 | 8.48 | |
24DCT Athlonix - Precious Metal | 24 | 0.945 | 7837 | 44.1 | 9.4 | 71.55 | 10.13 | 14.96 | 2.12 | 59.86 | 8.48 | |
35NT2R32 | 35 | 1.378 | 5020 | 180 | 35 | 151 | 21.38 | 56 | 7.93 | 51.6 | 7.31 | |
35NT2R82 | 35 | 1.378 | 6935 | 141 | 107 | 828 | 117.25 | 114 | 16.14 | 99 | 14.02 |
RECOMMENDED CAN STACK STEPPERS
RECOMMENDED DISC MAGNET STEPPER
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution | Shop |
---|---|---|---|---|---|---|---|---|---|
P110 064 | 16 | 0.63 | 7 | 0.99 | 0.2 | 1.7 | 15 | 24 | |
P110 104 | 16 | 0.63 | 6.2 | 0.88 | 0.2 | 1.7 | 9 | 40 | |
P520 | 52 | 2.047 | 120 | 17 | 2.5 | 18 | 3.6 | 100 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R13 (Ball Bearing) | 0.511 | 13 | 85 | 0.5 | 71 | 7500 | |
R13 (Sleeve Bearing) | 0.511 | 13 | 85 | 0.5 | 71 | 7500 | |
R16 (Ball Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R16 (Sleeve Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R22HT (Ball Bearing) | 0.865 | 22 | 82 | 4.2 | 595 | 12000 | |
R32 (Ball Bearing) | 1.258 | 32 | 80 | 20 | 2832 | 6000 |