Challenge
Portescap provides multiple motion solutions for sample preparation workstations, from X-Y-Z movement to pipette head positioning. Fast and accurate positioning is critical in the preparation of samples, and different motor technologies are required to accomplish this task. Portescap's application team will work with you to offer the optimum solution for each axis to achieve the required machine throughput.
Benefits
- Technology options for optimum solutions
- Precise positioning
- High speed and acceleration for higher throughput
Reduce Design Time. Select Your Motor Online
Literature
-
(Wednesday, December 04, 2019)
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
12ECP48 Ultra EC | 12 | 0.47 | 38950 | 200 | 23 | 8.1 | 1.13 | 5.94 | 0.83 | 60000 | |
40ECP44 | 40 | 1.57 | 26500 | 1410 | 150 | 120 | 17 | 9.11 | 1.29 | 30000 | |
40ECP55 | 40 | 1.57 | 26310 | 1450 | 420 | 150.2 | 21.3 | 9.11 | 1.29 | 30000 | |
16BHS 2-wires | 16 | 0.63 | 33770 | 235 | 6 | 4 | 0.57 | 11.4 | 1.61 | 42200 | |
16ECP36 Ultra EC | 16 | 0.63 | 31550 | 160 | 27.5 | 7.5 | 1.06 | 26.9 | 3.81 | 63000 | |
16ECP52 Ultra EC | 16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 | |
22ECP35 Ultra EC | 22 | 0.866 | 13200 | 30 | 56 | 14.3 | 2.03 | 17.4 | 2.46 | 50000 | |
22ECP45 Ultra EC | 22 | 0.866 | 15700 | 60 | 80 | 29.4 | 4.16 | 26.97 | 3.82 | 47000 | |
22ECP60 Ultra EC | 22 | 0.866 | 8050 | 40 | 120 | 50.5 | 7.15 | 28.27 | 4 | 38000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 | |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 | |
35NT2R32 | 35 | 1.378 | 5020 | 180 | 35 | 151 | 21.38 | 56 | 7.93 | 51.6 | 7.31 | |
35NT2R82 | 35 | 1.378 | 6935 | 141 | 107 | 828 | 117.25 | 114 | 16.14 | 99 | 14.02 |
RECOMMENDED DISC MAGNET STEPPER
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution | Shop |
---|---|---|---|---|---|---|---|---|---|
P110 064 | 16 | 0.63 | 7 | 0.99 | 0.2 | 1.7 | 15 | 24 | |
P110 104 | 16 | 0.63 | 6.2 | 0.88 | 0.2 | 1.7 | 9 | 40 | |
P520 | 52 | 2.047 | 120 | 17 | 2.5 | 18 | 3.6 | 100 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R13 (Ball Bearing) | 0.5109 | 13 | 85 | 0.5 | 71 | 7500 | |
R13 (Sleeve Bearing) | 0.5109 | 13 | 85 | 0.5 | 71 | 7500 | |
R16 (Ball Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R16 (Sleeve Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R32 (Ball Bearing) | 1.2576 | 32 | 80 | 20 | 2832 | 6000 |