Industries

Motors for Biomotion systems

Biomotion
Biomotion

Challenge 

Biomotion Systems, such as powered prosthetics and powered exoskeletons, help disabled people to regain mobility and independence in their everyday life, as well as being able to enhance human body capabilities in a factory or in challenging environments.

When it comes to selecting a miniature motion system, typical requirements for Biomotion Systems include miniaturization for an easier and compact integration, low weight & precision for superior handling, and efficiency for increased battery life. Some also require good heat dissipation and high torque at low speed. This makes Portescap brush DC coreless and brushless slotless Ultra EC motors a perfect fit. Combining accessories such as planetary gearheads to adapt the motor speed & torque, or encoders for precise position control & smooth motion, still allows the mini motion system to retain a small footprint.

Portescap mini motors can be found in Biomotion Systems such as Prosthetics (for hands, knees and feet) as well as in Exoskeletons (for hips, knees, ankles, shoulders and arms).

Benefits 

  • High torque with compact size and low weight

  • Extended battery operating time

  • High efficiency with low power consumption

  • Precise and smooth motion

Customization Options 

  • Encoder for position feedback

  • High torque gearhead

  • Coil adapted to the power supply

  • Mechanical integration to minimize footprint

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
22ECT35 ULTRA EC 0.87 22 10,330 100 34.0 20.00 2.83 1.54 10.90 20,000
22ECT48 ULTRA EC 0.87 22 10,140 155 54.0 41.60 5.89 1.59 11.20 20,000
22ECT60 ULTRA EC 0.87 22 20,370 370 86.0 65.90 9.33 1.57 11.12 20,000
22ECT82 ULTRA EC 0.87 22 18,550 435 104.0 98.40 13.93 1.75 12.39 20,000
30ECT90 ULTRA EC 1.18 30 22,100 575 244.0 219.00 31.01 2.99 21.10 25,000
30ECT64 ULTRA EC 1.18 30 21,930 575 187.0 136.00 19.26 1.49 10.50 30,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
17DCT Athlonix - Graphite 0.67 17 7,628 11.5 4.6 1.89 13.33 0.83 5.88 4.15 29.3
17DCT Athlonix - Precious Metal 0.67 17 8,350 3.1 4.8 1.93 13.60 0.87 6.14 4.15 29.3
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
23GST2R82 0.91 23 9,010 60.0 18.0 12.32 87.00 3.12 22.00 3.54 25.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9
25GST2R82 0.98 25 7,850 40.0 23.3 16.71 118.00 4.25 30.00 5.95 42.0
25GT2R82 0.98 25 8,260 65.0 33.0 27.47 194.00 5.81 41.00 5.82 41.1
30GT2R82 1.18 30 8,600 90.0 82.0 119.95 847.00 13.03 92.00 5.48 38.7
35GLT2R82 1.38 35 5,439 60.0 150.0 210.58 1 487.00 22.66 160.00 22.23 157.0
35NT2R32 1.38 35 4,365 50.0 35.0 21.24 150.00 7.93 56.00 7.31 51.6

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R16 16.0 0.63 85 300.0 42.0 7,500
R22HT 22.0 0.86 62 3,700.0 0.5 12,000
R32 32.0 1.26 80 4,500.0 637.0 6,000

[value]

Specification + Detail
MetricEnglish
Model Resolution{%BR%}(line counts) Type
M Sense B 1…128,256,512,1024 Magnetic
MR2 4,8,16,20,32,40,50,64,80,100,128,160,200,250,256,400,500, 512 Magnetoresistive Encoder