Challenge

Effective Ear, Nose and Throat (ENT) Microdebriders need to be ergonomic, precise and powerful in order to effectively remove small amounts of tissue and bone.
Portescap's slotted brushless DC product line exactly meets the needs of powered microdebriders. Portescap's slotted brushless DC motors are compact and provide the most torque and power available in a small package. Portescap brushless DC motors can also be optimized for high speeds in excess of 90,000 rpm. Portescap's compact designs enable microdebriders to be smaller and more ergonomic to allow greater surgeon comfort and mobility during surgery. Additionally, Portescap's slotted brushless medical motors are sterilizable and can achieve up to and over 1,000 autoclave cycles to offer long life and low total cost-of-ownership to the end customer.
Benefits
- High torque and speed designs to remove soft tissue, hard tissue, or bone
- Exceptional speed response for greater precision and improved surgical outcomes
- 1,000+ autoclave cycle reliability for increased instrument life and reduced service cost
- Custom output shaft and housing interface features
- High efficiency for low temperature operation
- Compact designs for increased surgeon comfort and control
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
22ECA60 Autoclavable Slotless Brushless DC Motor | 22 | 0.866 | 180 | 51 | 7.2 | 60000 | 140 | 4.94 |
RECOMMENDED BRUSHLESS SLOTTED
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Current, Typical (mA) | No-Load Speed (rpm) | Continuous Stall Torque (mNm) | Continuous Stall Torque (oz-in) | Continuous Stall Current (A) | Peak Torque (mNm) | Peak Torque (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ENT Surgical Gearmotor (B0512N4080) | 12.7 | 0.5 | 340 | 13385 | 37.9 | 5.4 | 2.56 | 445.3 | 63.1 | 15.51 | 2.2 | |
ENT Surgical Gearmotor (B0512N4081) | 12.7 | 0.5 | 165 | 12800 | 41.6 | 5.9 | 1.35 | 518.9 | 73.5 | 32.23 | 4.56 | |
Spine Drill Surgical Motor (B0512A1) | 12.7 | 0.5 | 269 | 97400 | 9.5 | 1.34 | 3.63 | 176.1 | 24.9 | 4.92 | 0.7 |