Challenge

To accomplish successful orthopedic procedures, orthopedic drills need to be powerful, efficient and lightweight.
Portescap's slotted brushless DC product line exactly meets the needs of high powered ortho drills. Portescap's slotted brushless DC motors’ magnetic coil design provides extremely high peak torque to enable surgeons to power through the thickest and densest bone with the smallest drill motors possible. Portescap's slotted high torque brushless motors are designed for high efficiency to maximize device battery life, and are sterilizable up to and over 1,000 autoclave cycles to offer long life and low total cost of ownership to the end customer in the field.
Benefits
- High torque drill motor – to power through the toughest cases
- Customizable voltage to accommodate various battery technology options
- Exceptional speed response for applications ranging from sawing to drilling and reaming
- 1,000+ autoclave cycle reliability for increased instrument life and reduced service cost
- Custom output shaft and housing interface features
- High efficiency for reduced battery size and longer operating cycles
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
30ECA64 Autoclavable Slotless Brushless DC Motor | 30 | 1.18 | 165 | 133.5 | 18.9 | 30000 | 256 | 9.030144 | |
22ECA60 Autoclavable Slotless Brushless DC Motor | 22 | 0.866 | 180 | 51 | 7.2 | 60000 | 140 | 4.94 |
RECOMMENDED BRUSHLESS SLOTTED
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Current, Typical (mA) | No-Load Speed (rpm) | Continuous Stall Torque (mNm) | Continuous Stall Torque (oz-in) | Continuous Stall Current (A) | Peak Torque (mNm) | Peak Torque (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Large Bone Surgical gearmotor - Drill/Reamer (B1112A4) | 27.94 | 1.1 | 1487 | 1053 | 937.1 | 132.7 | 13.5 | 14231 | 2015 | 118.7 | 16.81 | |
Multi-tool Surgical Motor (B0810A1) | 20.35 | 0.8 | 705 | 26700 | 21.4 | 3.03 | 7.75 | 198 | 28.1 | 3.22 | 0.456 | |
Spine Drill Surgical Motor (B0512A1) | 12.7 | 0.5 | 269 | 97400 | 9.5 | 1.34 | 3.63 | 176.1 | 24.9 | 4.92 | 0.7 | |
Small Bone Gearmotor (B0912N4023) | 22.15 | 0.872 | 1300 | 1104 | 833 | 118 | 14.48 | 16007 | 2266 | 67.69 | 9.59 | |
Small Bone Gearmotor (B0912N4024) | 22.15 | 0.872 | 1250 | 12851 | 88.8 | 12.6 | 14.52 | 1534.5 | 217.3 | 6.42 | 0.91 | |
Small Bone Motor (B0912N1016) | 22.15 | 0.872 | 1053 | 38633 | 29.4 | 4.16 | 14.48 | 564.6 | 80 | 2.37 | 0.34 | |
Large Bone Surgical gearmotor - Drill/Reamer (B1112A4) | 27.94 | 1.1 | 1487 | 1053 | 937.1 | 132.7 | 13.5 | 14231 | 2015 | 118.7 | 16.81 | |
Cannulated Large Bone Orthopedic Surgical Motor (B1210N1021) | 31.5 | 1.24 | 1267 | 16800 | 83.1 | 11.77 | 16.1 | 1365.4 | 193.4 | 5.41 | 0.77 | |
Cannulated Large Bone Orthopedic Surgical Motor (B1210N1023) | 31.5 | 1.24 | 760 | 15700 | 95.9 | 13.58 | 11.19 | 1660.8 | 235.2 | 8.88 | 1.26 |
RECOMMENDED CONTROLLERS
Model | Nominal Voltage, Max (V) | Nominal Voltage, Min (V) | Feedback Type | Continuous Input Power, Max (W) | Control Method | Autoclave Cycles | Shop |
---|---|---|---|---|---|---|---|
CNT2440 | 24 | 5 | Sensorless | 960 | Open loop speed control | 1000 |