Challenge

Whether it's a liposuction or skin-grafting instrument, plastic surgery tools need to be precise, ergonomic and effective. Portescap provides surgeons the power, speed and control to achieve excellent surgical results with a broad line of miniature electric motors.
Portescap's high-power-density customizable motors provide the most power and speed in the smallest, lightest envelope possible. Additionally, Portescap's encoder and hall sensor options allow for precise speed and torque control during operatio. As well, sterilizable options, that are able to achieve over 1,000 autoclave cycles, help increase device life and reduce total device cost for the end customer.
Benefits
- Lightweight, compact solutions allow ergonomic mobility and visual access to the surgical site
- High torque and speed to quickly and effectively complete procedures
- Consistent smooth and reliable operation with precise control
- Sterilizable to 1,000+ autoclave cycles to help reduce end customer total cost
- Cannulated motors and gear motor options to allow ergonomic aspiration and evacuation of tissue through the surgical device
- Design and materials to reduce temperature rise during operation and maximize surgeon comfort
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
22ECA60 Autoclavable Slotless Brushless DC Motor | 22 | 0.866 | 180 | 51 | 7.2 | 60000 | 140 | 4.94 | |
30ECA64 Autoclavable Slotless Brushless DC Motor | 30 | 1.18 | 165 | 133.5 | 18.9 | 30000 | 256 | 9.030144 |
RECOMMENDED BRUSHLESS SLOTTED
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Current, Typical (mA) | No-Load Speed (rpm) | Continuous Stall Torque (mNm) | Continuous Stall Torque (oz-in) | Continuous Stall Current (A) | Peak Torque (mNm) | Peak Torque (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ENT Surgical Gearmotor (B0512N4080) | 12.7 | 0.5 | 340 | 13385 | 37.9 | 5.4 | 2.56 | 445.3 | 63.1 | 15.51 | 2.2 | |
ENT Surgical Gearmotor (B0512N4081) | 12.7 | 0.5 | 165 | 12800 | 41.6 | 5.9 | 1.35 | 518.9 | 73.5 | 32.23 | 4.56 | |
Multi-tool Surgical Motor (B0810A1) | 20.35 | 0.8 | 705 | 26700 | 21.4 | 3.03 | 7.75 | 198 | 28.1 | 3.22 | 0.456 | |
Large Bone Surgical gearmotor - Drill/Reamer (B1112A4) | 27.94 | 1.1 | 1487 | 1053 | 937.1 | 132.7 | 13.5 | 14231 | 2015 | 118.7 | 16.81 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
RECOMMENDED STEPPER LINEAR
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | Stroke Length, Typical (in) | Stroke Length, Typical (mm) | Linear Travel Accuracy | Shop |
---|---|---|---|---|---|---|---|---|---|---|
35DBM-K | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 0.67 | 17 | ± 1 Step | |
35DBM-L | 35.94 | 1.415 | 112 | 403 | 40 | 144 | 2.5 | 63.5 | ± 1 Step |