Advances in micro-fluidics and increasing demand for improved patient care are driving the design of clinical analyzers and assay preparation equipment to increase throughput while maintaining exceptional reliability.
Our innovative product technologies enhance the consistency and standards of workflows, resulting in improved quality and more reliable data. Portescap's extensive range of flexible and scalable automation products have solutions for every laboratory, covering the entire spectrum of size, scale and application needs.
利点
- High reliability and increased system throughput
- Precise positioning and feedback
- Simple control
- Low inertia for rapid motion
設計時間の短縮、オンラインでモータを選択
推奨するスロットレスブラシレスモータ
モデル | モータの直径 (mm) | モータの直径 (in) | 無負荷スピード (rpm) | 標準的な無負荷電流 (mA) | 最大連続機械出力(@25°C) (W) | 最大連続トルク (mNm) | 最大連続トルク (oz-in) | トルク定数 (mNm/A) | トルク定数 (oz-in/A) | 最大モータスピード (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
16 | 0.63 | 33770 | 235 | 6 | 4 | 0.57 | 11.4 | 1.61 | 42200 | |
16ECP36 Ultra EC | 16 | 0.63 | 31550 | 160 | 27.5 | 7.5 | 1.06 | 26.9 | 3.81 | 63000 |
16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 | |
22 | 0.866 | 13200 | 30 | 56 | 14.3 | 2.03 | 17.4 | 2.46 | 50000 | |
22 | 0.866 | 15700 | 60 | 80 | 29.4 | 4.16 | 26.97 | 3.82 | 47000 | |
22 | 0.866 | 8050 | 40 | 120 | 50.5 | 7.15 | 28.27 | 4 | 38000 |