Products

Ultra EC スロットレスブラシレスDCモータ

35ECS80 Ultra EC - Ultra EC スロットレスブラシレスDCモータ

35ECS80 Ultra EC

当社のUltra ECスロットレスブラシレスモータ製品の中でも、高性能モータであるECSシリーズは、極めて厳しい条件下での繰り返しの動作にも耐えることができるよう設計されています。2極の35ECS80ブラシレスモータは、スムーズな動作と長寿命性を確保しながらも大きな連続速度およびピーク速度を低電圧で実現します。35ECS80を使用することで、コンパクトなパッケージで高トルクと高速のバランスを正確にとることができます。 さらに、35ECS80は電動ハンドツールや産業市場の多くに適用でき、寿命を延ばし、信頼性を高めることが可能となります。

Motor Highlights

  • 2極スロットレス

  • デジタルホールセンサ付

  • 2つの標準長から選択可能

  • DCモータと同等以上のトルクを実現しながらも、さらに長寿命

  • 2極設計を採用した、このサイズのBLDCモータでは、クラス最高の速度とトルク性能

  • 高いピーク負荷を伴う繰り返しサイクルに最適化された熱的挙動

  • 一体型温度プローブ

  • レーザー溶接されたフロントフランジ

  • エンコーダ機能: 磁気、アブソリュートデジタル、サイン/コサインオプション

Customization Available

  • コネクタ
  • 各種コイルインピーダンス
  • シャフトの長さとφ(最大外径7mm)
  • ご要望に応じて、機械的統合を実施(ハウジング、フロントおよびリアフランジ)
  • ホールセンサレス

Applications

Hide Reduce Design Time block (check box for SMS products only) 
Specification + Detail
Resources
Metric English 
Winding{%|%}unit 35ECS80 10B 8 35ECS80 10B 11 35ECS80 10B 14
Diameter{%|%}in 1.38 1.38 1.38
Diameter{%|%}mm 35 35 35
Nominal Voltage{%|%}V 24.0 36.0 48.0
Optimization (rpm)
No-Load Speed{%|%}rpm 27,000 29,500 31,100
Type
Resolution{%|%}line counts
Supply Voltage{%|%}V
Supply Current - typical{%|%}mA
Supply Current - maxium{%|%}mA
Supply Current - stand-by{%|%}μA
Rise time{%|%}ns
Fall time{%|%}ns
No-Load Current{%|%}mA 700.0 550.0 430.0
Max continuous mechanical power (@ 25°C) 330.00 330.00 330.00
Max continuous Current (A) 22.60 16.40 12.90
Max Continuous Torque (mNm) 193.40 193.10 193.10
Max Continuous Torque (oz-in) 27.39 27.34 27.34
Terminal Resistance{%|%}Ω
Output Power{%|%}W
Stall Torque{%|%}oz-in
Stall Torque{%|%}mNm
Efficiency{%|%}%
Speeds up to{%|%}rpm
Torque up to{%|%}oz-in
Torque up to{%|%}mNm
Current up to, thermal limits{%|%}Amp
Back-EMF Constant{%|%}V/1000 rpm 0.90 1.23 1.57
Torque Constant{%|%}mNm/A 8.6 11.8 15.0
Torque Constant{%|%}oz-in/A 1.21 1.67 2.12
Motor Regulation R/k² (10³/Nms)
Motor regulation k/R½ (mNm/W) 52.20 52.10 52.10
Motor regulation k/R½ (oz-in/W) 7.39 7.38 7.38
Internal resistance - phase to phase (W) 0.03 0.05 0.08
Line to Line resistance at connectors (Ω) 0.04 0.06 0.09
Inductance - phase to phase (mH) 0.02 0.03 0.05
Friction Torque{%|%}oz-in
Friction Torque{%|%}mNm
Rotor Inductance{%|%}µH
Mechanical Time Constant{%|%}ms 1.2 1.2 1.2
Rotor Inertia{%|%}gcm²
Rotor Inertia{%|%}gcm² 33.000 33.000 33.000
Thermal Resistance{%|%}C/W 0.7/5.4 0.7/5.4 0.7/5.4
Thermal Time Constant{%|%}C/W 1822 1822 1822
Weight{%|%}oz 15.52 15.52 15.52
Weight{%|%}g 440.0 440.0 440.0
Absolute accuracy 2 ph. On, Full step mode (degree)
Ambient working temperature range (C) -30 to + 100 -30 to + 100 -30 to + 100
Ambient working temperature range (F) -22 to + 212 -22 to + 212 -22 to + 212
Bearing Type
Detent Torque, Max (mNm)
Detent Torque, Max (oz-in)
Dielectric Withstanding Voltage (VAC)
Holding Torque, MIN (mNm)
Holding Torque, MIN (oz-in)
Inductance per Phase, typ (mH)
Insulation Resistance at 500 VDC (Mohms)
Leadwire
Maximum Coil Temperature (C)
Maximum Coil Temperature (F)
Operating Voltage (VDC)
Rated Current per Phase, 1 Phase ON (A)
Resistance per Phase, ± 10% (Ohms)
Rotor Inertia (oz-in-sec²10{%SUP%}-6{%/SUP%})
Electrical time constant (ms) 0.40 0.60 0.50
Max motor speed (rpm) 40 000 40 000 40 000
Ambient storage temperature range (C) -40 to + 100 -40 to + 100 -40 to + 100
Ambient storage temperature range (F) -40 to + 212 -40 to + 212 -40 to + 212
Ball bearings preload (N) 9.00 9.00 9.00
Axial static force without shaft support (N) 134 134 134
Max winding temperature (C) 150 150 150
Max Winding Temperature (C)
Max Winding Temperature (F)
Max winding temperature (F) 302 302 150
Hall Sensor Elecrical Phasing (degree) 120 120 120
Typical Housing Material Stainless steel Stainless steel Stainless steel
Continuous Stall Current (A)
Peak Torque for 1s (mNm)
Peak Torque for 1s (oz-in)
Peak Current (A)
Max Axial Shaft Load (N)
Max Axial Shaft Load (oz)
Max Radial Shaft Load (N)
Max Radial Shaft Load (oz)
Shaft Load Max Axial (lb)
Shaft Load Max Axial (N)
Shaft Load Max Radial (lb)
Shaft Load Max Radial (N)
Length (in) 3.15 3.15 3.15
Length (mm) 80.00 80.00 80.00
Steps per Revolution
Back EMF Amplitude (V/ksteps/s)
Nominal Phase Current (1 ph. On) (A)
Nominal Phase Current (2 ph. On) (A)
Angular Acceleration (nominal current)
Axial Shaft Play (µm)
Holding Torque Typical (mNm)
Holding Torque Typical (oz-in)
Holding Torque, 1.5x nominal current (mNm)
Holding Torque, 1.5x nominal current (oz-in)
Natural Resonance Frequency @nominal current (Hz)
Power rate (nominal current) (kW/s)
Radial Shaft Play (µm)
Max. Force* @ .001" (0.0254 mm) / Step (N)
Max. Force* @ .001" (0.0254 mm) / Step (oz)
Max. Force* @ .002" (0.0508 mm) / Step (N)
Max. Force* @ .002" (0.0508 mm) / Step (oz)
Max. Force* @ .004"(0.1016 mm) / Step (N)
Max. Force* @ .004"(0.1016 mm) / Step (oz)
Stroke Length, Typ{%|%}mm
Stroke Length, Typ{%|%}in
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (oz)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (oz)
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (oz)
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
Output signal{%|%}MHz
Direction of rotation ( = / ≠)
Max. Recommended Input Speed (rpm)
Number of gear stages
Electrical phase shift{%|%}degree
Duty cycle{%|%}%
Maximum count frequency{%|%}kHz
Maximum speed @ 512 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Maximum speed @ 1024 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Operating Temperature Range: Rotor{%|%}°C
Operating Temperature Range: Motor{%|%}°C
Operating Temperature Range: Motor{%|%}°F
Operating Temperature Range: Rotor{%|%}°F
Code wheel moment of inertia{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Linear Travel Accuracy
Input Power (W)
Input Power (W)
Stepper Type
Document Technology Document Type Language File Type
35ECS80 Specification Page Brushless DC Specification Page  
35ECS80 drawing Brushless DC DXF Drawing  
35ECS80 3D drawing Brushless DC 3D