Products

Small Bone Motor

Overview

This Size 9 Brushless DC slotted motor provides optimal torque and speed for drilling or sawing applications in extremity surgery, such as of the wrist or ankle. Portescap miniature motors for surgical applications are designed for high reliability in autoclave environments.

Small Bone Motor (B0912N1023) - Small Bone Motor

Motor Highlights

  • Optimized for use in powered surgical devices

  • Designed for applications requiring 500+ sterilization cycles

  • High torque, high speed design optimized for small bone / extremity surgery

  • Low vibration

  • High efficiency

  • Small size enables improved tool ergonomics

  • Designed for 9.6V supply voltage - can be used at other voltages to achieve desired performance

Hide Reduce Design Time block (check box for SMS products only) 
Need a prototype ASAP?

We stock a range of motors optimized for typical surgical applications to get your product development process started as soon as possible

Specification + Detail
Resources
Metric English 
Winding{%|%}unit B0912N1023
Diameter{%|%}in 0.82
Diameter{%|%}mm 21
Nominal Voltage{%|%}V 9.6
Optimization (rpm)
No-Load Speed{%|%}rpm 38,633
Type
Resolution{%|%}line counts
Supply Voltage{%|%}V
Supply Current - typical{%|%}mA
Supply Current - maxium{%|%}mA
Supply Current - stand-by{%|%}μA
Rise time{%|%}ns
Fall time{%|%}ns
No-Load Current{%|%}mA 1 053.0
Max continuous mechanical power (@ 25°C)
Max continuous Current (A)
Max Continuous Torque (mNm)
Max Continuous Torque (oz-in)
Terminal Resistance{%|%}Ω
Output Power{%|%}W
Stall Torque{%|%}oz-in
Stall Torque{%|%}mNm
Efficiency{%|%}%
Speeds up to{%|%}rpm
Torque up to{%|%}oz-in
Torque up to{%|%}mNm
Current up to, thermal limits{%|%}Amp
Back-EMF Constant{%|%}V/1000 rpm 0.25
Torque Constant{%|%}mNm/A 2.4
Torque Constant{%|%}oz-in/A 0.34
Motor Regulation R/k² (10³/Nms) 12
Motor regulation k/R½ (mNm/W) 7 121.00
Motor regulation k/R½ (oz-in/W)
Internal resistance - phase to phase (W)
Line to Line resistance at connectors (Ω)
Inductance - phase to phase (mH) 0.04
Friction Torque{%|%}oz-in
Friction Torque{%|%}mNm
Rotor Inductance{%|%}µH
Mechanical Time Constant{%|%}ms 2.6
Rotor Inertia{%|%}gcm²
Rotor Inertia{%|%}gcm² 24.700
Thermal Resistance{%|%}C/W 10
Thermal Time Constant{%|%}C/W 926
Weight{%|%}oz 5.11
Weight{%|%}g 145.0
Absolute accuracy 2 ph. On, Full step mode (degree)
Ambient working temperature range (C)
Ambient working temperature range (F)
Bearing Type
Detent Torque, Max (mNm)
Detent Torque, Max (oz-in)
Dielectric Withstanding Voltage (VAC)
Holding Torque, MIN (mNm)
Holding Torque, MIN (oz-in)
Inductance per Phase, typ (mH)
Insulation Resistance at 500 VDC (Mohms)
Leadwire
Maximum Coil Temperature (C)
Maximum Coil Temperature (F)
Operating Voltage (VDC)
Rated Current per Phase, 1 Phase ON (A)
Resistance per Phase, ± 10% (Ohms)
Rotor Inertia (oz-in-sec²10{%SUP%}-6{%/SUP%}) 35.00
Electrical time constant (ms) 0.22
Max motor speed (rpm)
Ambient storage temperature range (C)
Ambient storage temperature range (F)
Ball bearings preload (N)
Axial static force without shaft support (N)
Max winding temperature (C) 155
Max Winding Temperature (C)
Max Winding Temperature (F)
Max winding temperature (F) 311
Hall Sensor Elecrical Phasing (degree)
Typical Housing Material
Continuous Stall Current (A) 14.48
Peak Torque for 1s (mNm) 564.60
Peak Torque for 1s (oz-in) 80.00
Peak Current (A) 14.48
Max Axial Shaft Load (N)
Max Axial Shaft Load (oz)
Max Radial Shaft Load (N)
Max Radial Shaft Load (oz)
Shaft Load Max Axial (lb) 8.50
Shaft Load Max Axial (N) 37.81
Shaft Load Max Radial (lb) 39.48
Shaft Load Max Radial (N) 175.62
Length (in) 2.52
Length (mm) 63.84
Steps per Revolution
Back EMF Amplitude (V/ksteps/s)
Nominal Phase Current (1 ph. On) (A)
Nominal Phase Current (2 ph. On) (A)
Angular Acceleration (nominal current)
Axial Shaft Play (µm)
Holding Torque Typical (mNm)
Holding Torque Typical (oz-in)
Holding Torque, 1.5x nominal current (mNm)
Holding Torque, 1.5x nominal current (oz-in)
Natural Resonance Frequency @nominal current (Hz)
Power rate (nominal current) (kW/s)
Radial Shaft Play (µm)
Max. Force* @ .001" (0.0254 mm) / Step (N)
Max. Force* @ .001" (0.0254 mm) / Step (oz)
Max. Force* @ .002" (0.0508 mm) / Step (N)
Max. Force* @ .002" (0.0508 mm) / Step (oz)
Max. Force* @ .004"(0.1016 mm) / Step (N)
Max. Force* @ .004"(0.1016 mm) / Step (oz)
Stroke Length, Typ{%|%}mm
Stroke Length, Typ{%|%}in
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (oz)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (oz)
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (oz)
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
Output signal{%|%}MHz
Direction of rotation ( = / ≠)
Max. Recommended Input Speed (rpm)
Number of gear stages
Electrical phase shift{%|%}degree
Duty cycle{%|%}%
Maximum count frequency{%|%}kHz
Maximum speed @ 512 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Maximum speed @ 1024 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Operating Temperature Range: Rotor{%|%}°C
Operating Temperature Range: Motor{%|%}°C
Operating Temperature Range: Motor{%|%}°F
Operating Temperature Range: Rotor{%|%}°F
Code wheel moment of inertia{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Linear Travel Accuracy
Input Power (W)
Input Power (W)
Stepper Type