Products

캐뉼러 큰 뼈용 모터 (9.6V)

Overview

캐뉼러 큰 뼈용 모터(9.6V)는 사이즈 12 캐뉼러 브러시리스 DC 슬롯형 모터이며 무릎, 고관절 또는 골반과 같은 큰 뼈 정형외과 수술의 드릴링 응용분야에 필요한 최적의 토크와 속도를 제공합니다. 비캐뉼러 옵션은 톱질 응용분야에 제공됩니다. 수술 응용분야를 위한 Portescap 초소형 모터는 고온고압 처리 환경에서 높은 신뢰성을 제공하도록 설계되었습니다.

.

캐뉼러 큰 뼈용 모터 (B1210N1034) - 캐뉼러 큰 뼈용 모터 (9.6V)

Motor Highlights

  • 전동 수술 장치에 사용하도록 최적화됨

  • 500回以上の滅菌サイクルに対応する用途向けに設計

  • 삽관으로 모터를 통해 핀/와이어 통과 가능

  • 저진동

  • 고효율

  • 9.6V 공급 전압으로 설계 - 원하는 성능을 얻도록 다른 전압에서 사용 가능

Hide Reduce Design Time block (check box for SMS products only) 
Gear Ratio 
Motor only
Prototype Pricing 
$659.20
Sterilization Cycle 
500
Need a prototype ASAP?

We stock a range of motors optimized for typical surgical applications to get your product development process started as soon as possible

Specification + Detail
Resources
Metric English 
Winding{%|%}unit B1210N1034
Diameter{%|%}in 1.23
Diameter{%|%}mm 32
Nominal Voltage{%|%}V 9.6
Optimization (rpm)
No-Load Speed{%|%}rpm 15,745
Type
Resolution{%|%}line counts
Supply Voltage{%|%}V
Supply Current - typical{%|%}mA
Supply Current - maxium{%|%}mA
Supply Current - stand-by{%|%}μA
Rise time{%|%}ns
Fall time{%|%}ns
No-Load Current{%|%}mA 770.0
Max continuous mechanical power (@ 25°C)
Max continuous Current (A)
Max Continuous Torque (mNm) 76.20
Max Continuous Torque (oz-in) 10.80
Terminal Resistance{%|%}Ω
Output Power{%|%}W
Stall Torque{%|%}oz-in
Stall Torque{%|%}mNm
Efficiency{%|%}%
Speeds up to{%|%}rpm
Torque up to{%|%}oz-in
Torque up to{%|%}mNm
Current up to, thermal limits{%|%}Amp
Back-EMF Constant{%|%}V/1000 rpm 0.61
Torque Constant{%|%}mNm/A 5.8
Torque Constant{%|%}oz-in/A 0.81
Motor Regulation R/k² (10³/Nms) 25
Motor regulation k/R½ (mNm/W) 1 546.00
Motor regulation k/R½ (oz-in/W)
Internal resistance - phase to phase (W)
Line to Line resistance at connectors (Ω)
Inductance - phase to phase (mH) 0.03
Friction Torque{%|%}oz-in
Friction Torque{%|%}mNm
Rotor Inductance{%|%}µH
Mechanical Time Constant{%|%}ms 3.1
Rotor Inertia{%|%}gcm²
Rotor Inertia{%|%}gcm² 133.000
Thermal Resistance{%|%}C/W 8.7
Thermal Time Constant{%|%}C/W 975
Weight{%|%}oz 9.30
Weight{%|%}g 263.0
Absolute accuracy 2 ph. On, Full step mode (degree)
Ambient working temperature range (C)
Ambient working temperature range (F)
Bearing Type
Detent Torque, Max (mNm)
Detent Torque, Max (oz-in)
Dielectric Withstanding Voltage (VAC)
Holding Torque, MIN (mNm)
Holding Torque, MIN (oz-in)
Inductance per Phase, typ (mH)
Insulation Resistance at 500 VDC (Mohms)
Leadwire
Maximum Coil Temperature (C)
Maximum Coil Temperature (F)
Operating Voltage (VDC)
Rated Current per Phase, 1 Phase ON (A)
Resistance per Phase, ± 10% (Ohms) 0.05
Rotor Inertia (oz-in-sec²10{%SUP%}-6{%/SUP%}) 189.00
Electrical time constant (ms) 0.65
Max motor speed (rpm)
Ambient storage temperature range (C)
Ambient storage temperature range (F)
Ball bearings preload (N)
Axial static force without shaft support (N)
Max winding temperature (C) 155
Max Winding Temperature (C)
Max Winding Temperature (F)
Max winding temperature (F) 311
Hall Sensor Elecrical Phasing (degree)
Typical Housing Material
Continuous Stall Current (A) 13.80
Peak Torque for 1s (mNm) 1 066.00
Peak Torque for 1s (oz-in) 151.00
Peak Current (A) 13.80
Max Axial Shaft Load (N)
Max Axial Shaft Load (oz)
Max Radial Shaft Load (N)
Max Radial Shaft Load (oz)
Shaft Load Max Axial (lb) 27.17
Shaft Load Max Axial (N) 120.86
Shaft Load Max Radial (lb) 80.28
Shaft Load Max Radial (N) 357.10
Length (in) 2.35
Length (mm) 59.82
Steps per Revolution
Back EMF Amplitude (V/ksteps/s)
Nominal Phase Current (1 ph. On) (A)
Nominal Phase Current (2 ph. On) (A)
Angular Acceleration (nominal current)
Axial Shaft Play (µm)
Holding Torque Typical (mNm)
Holding Torque Typical (oz-in)
Holding Torque, 1.5x nominal current (mNm)
Holding Torque, 1.5x nominal current (oz-in)
Natural Resonance Frequency @nominal current (Hz)
Power rate (nominal current) (kW/s)
Radial Shaft Play (µm)
Max. Force* @ .001" (0.0254 mm) / Step (N)
Max. Force* @ .001" (0.0254 mm) / Step (oz)
Max. Force* @ .002" (0.0508 mm) / Step (N)
Max. Force* @ .002" (0.0508 mm) / Step (oz)
Max. Force* @ .004"(0.1016 mm) / Step (N)
Max. Force* @ .004"(0.1016 mm) / Step (oz)
Stroke Length, Typ{%|%}mm
Stroke Length, Typ{%|%}in
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (oz)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (oz)
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (oz)
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
Output signal{%|%}MHz
Direction of rotation ( = / ≠)
Max. Recommended Input Speed (rpm)
Number of gear stages
Electrical phase shift{%|%}degree
Duty cycle{%|%}%
Maximum count frequency{%|%}kHz
Maximum speed @ 512 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Maximum speed @ 1024 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Operating Temperature Range: Rotor{%|%}°C
Operating Temperature Range: Motor{%|%}°C
Operating Temperature Range: Motor{%|%}°F
Operating Temperature Range: Rotor{%|%}°F
Code wheel moment of inertia{%|%}10{%SUP%}-7{%/SUP%} x kgm²
Linear Travel Accuracy
Input Power (W)
Input Power (W)
Stepper Type
Document Technology Document Type Language File Type
B1210N1034 Specification Page Brushless DC Specification Page  
B1210N1034 Drawing Brushless DC DXF Drawing  
B1210N1034 3D Drawing Brushless DC 3D