RELATED PRODUCTS
22S78 Brush DC Coreless Motor
22S78
The 22S78 brush DC design combines a high-grade magnet with precious metal commutation in a very dense package size. This coreless DC motor can deliver a torque greater than 8 mNm continuously, reaching up to 70% efficiency while maintaining a long life time.
Product Highlights
- Ironless construction
- Neodymium magnet for high performance
- High power density package
- Precious metal commutation
- Long brush life
- Compact design
- Winding possibilities
- REE windings to reduce electro erosion
Customization Available
- Cable or terminal outputs
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Fixation holes
- Sleeve or ball bearings
Applications
-
Reduce Design Time. Select Your Motor Online
Part Number | 22S78 208E.1 | 22S78 210E.1 |
---|---|---|
Motor Diameter (in) | 0.866 | 0.866 |
Motor Diameter (mm) | 22 | 22 |
Shaft Play - Axial (in) | 0.0059 | 0.0059 |
Shaft Play - Axial (mm) | 0.15 | 0.15 |
Shaft Play - Radial (in) | 0.0012 | 0.0012 |
Shaft Play - Radial (mm) | <0.03 | <0.03 |
Back EMF Constant (V/1000 rpm) | 2.8 | 2.3 |
Continuous Current, Max (A) | 0.29 | 0.41 |
Continuous Torque, Max (mNm) | 7.7 | 8.9 |
Continuous Torque, Max (oz-in) | 1.09 | 1.26 |
Mechanical Time Constant (ms) | 7.8 | 7 |
Motor Regulation (10³/Nms) | 49 | 37 |
No-Load Current, Typical (mA) | 3.3 | 4.5 |
No-Load Speed (rpm) | 8550 | 7780 |
Nominal Voltage (V) | 24 | 18 |
Rotor Inertia (gcm²) | 1.6 | 1.9 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 22.65 | 26.897 |
Torque Constant (mNm/A) | 26.7 | 22 |
Torque Constant (oz-in/A) | 3.78 | 3.12 |
Weight (g) | 49 | 49 |
Weight (oz) | 1.73 | 1.73 |
Ambient Operating Temperature, Max: Rotor (°C) | 100 | 100 |
Ambient Operating Temperature, Max: Rotor (°F) | 212 | 212 |
Ambient Operating Temperature Range: Motor (°C) | -30 to 85 | -30 to 85 |
Ambient Operating Temperature Range: Motor (°F) | -22 to 185 | -22 to 185 |
Continuous Speed, Max (rpm) | 10000 | 10000 |
Efficiency (%) | 87 | 87 |
Friction Torque (mNm) | 0.09 | 0.09 |
Friction Torque (oz-in) | 0.013 | 0.013 |
Output Power (W) | 4.6 | 5.5 |
Rotor Inductance (mH) | 0.92 | 0.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (N) | 1.5 | 1.5 |
Shaft Load, Max - Axial (5 mm. from bearing) (oz) | 5.4 | 5.4 |
Shaft Load, Max - Radial (5 mm. from bearing) (N) | 100 | 100 |
Shaft Load, Max - Radial (5 mm. from bearing) (oz) | 359.6 | 359.6 |
Stall Torque at Nominal Voltage (mNm) | 18.3 | 22 |
Stall Torque at Nominal Voltage (oz-in) | 2.59 | 3.12 |
Terminal Resistance (Ohm) | 35 | 18 |
Thermal Resistance (rotor/body) (°C/W) | 5 / 30 | 5 / 30 |
Thermal Time Constant (rotor/stator) (s) | 5 / 480 | 5 / 480 |
Document | Document Type | Language | File Type |
---|---|---|---|
22S78 Specification Page | Specification Page | ||
22S78 drawing | 2D Drawing | ||
22S78 3D drawing | 3D Drawing | ||
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) | Brochure |