SHARE

Products

Brushless Slotted DC Mini Motor

Arthroscopic Joint Shaver (7.2k rpm)

This size 6 brushless DC slotted mini motor is optimized for arthroscopic shaver applications. Motor torque and speed makes this an ideal solution for powered surgical hand tools that are used in minimally invasive surgical procedures to repair joints such as the hip, knee, shoulder. Portescap mini motors for surgical power applications are designed for high reliability in autoclave environments.

Motor Highlights

  • Designed for autoclave applications requiring up to 1000 autoclave cycles

  • Optimized for use in surgical powered devices

  • High torque and high speed design optimized to remove soft tissue, hard tissue, or bone

  • High speed electric motors allow for shorter surgery cases and cleaner soft tissue cuts

  • Lightweight and low vibration for increased surgeon tactile feel

  • High efficiency for low temperature operation

  • Small size allowing smaller surgical hand tool designs and improved ergonomics

  • Withstands high current draw

Customization Available

  • Contact Portescap to see what customization options are available.

Applications

Hide Reduce Design Time block (check box for SMS products only) 
Specification + Detail
Resources
Metric English 
Winding{%|%}unit B0614H4041
Diameter{%|%}in 0.65
Diameter{%|%}mm 17
Length{%|%}in 2.88
Length{%|%}mm 73.20
Nominal Voltage{%|%}Volt 24.0
Optimization Speed
No-Load Speed{%|%}rpm 7,277
Typical No-Load Current{%|%}mA 645
Max continuous mechanical power (@ 25°C){%|%}W
Max continuous Current{%|%}A 4.4
Max Continuous Torque{%|%}mNm 117.70
Max Continuous Torque{%|%}oz-in 16.70
Terminal Resistance{%|%}Ω
Output Power{%|%}W
Stall Torque{%|%}oz-in
Stall Torque{%|%}mNm
Efficiency{%|%}%
Speeds up to{%|%}rpm
Torque up to{%|%}oz-in
Torque up to{%|%}mNm
Current up to{%|%}thermal limits
Back-EMF Constant{%|%}V/1000 rpm 3.29
Torque Constant{%|%}mNm/A 28.30
Torque Constant{%|%}oz-in/A 4.00
Motor Regulation R/k²{%|%}10³/Nms 47.10
Motor Constant k/R½{%|%}mNm/W½ 0.4
Motor constant k/R½{%|%}oz-in/W½
Internal resistance - phase to phase{%|%}Ω
Line to Line resistance at connectors{%|%}Ω
Inductance - phase to phase{%|%}mH 0.06
Friction Torque{%|%}onz-in
Friction Torque{%|%}mNm
Rotor Inductance (mH)
Mechanical Time Constant{%|%}ms 2.5
Electrical time constant{%|%}ms 0.16
Max motor speed{%|%}rpm
Ambient working temperature range{%|%}°C
Ambient working temperature range{%|%}°F
Ambient storage temperature range{%|%}°C
Ambient storage temperature range{%|%}°F
Ball bearings preload{%|%}N
Axial static force without shaft support{%|%}N
Max Winding Temperature (°C)
Max winding temperature{%|%}°C 155
Max Winding Temperature{%|%}°F
Max winding temperature{%|%}°F 311
Thermal Resistance{%|%}°C/W 12.5
Thermal Time Constant{%|%}s 950
Operating Temperature Range{%|%}°F
Weight{%|%}oz 3.70
Weight{%|%}g 107
Rotor Inertia{%|%}gcm²
Rotor Inertia{%|%}gcm² 12.6
Typical Housing Material
Hall Sensor Elecrical Phasing{%|%}electrical °
Absolute accuracy 2 ph. On, Full step mode (degree)
Bearing Type
Detent Torque, Max (mNm)
Detent Torque, Max (oz-in)
Dielectric Withstanding Voltage (VAC)
Holding Torque, MIN (mNm)
Holding Torque, MIN (oz-in)
Inductance per Phase, typ (mH)
Insulation Resistance at 500 VDC (Mohms)
Leadwire
Maximum Coil Temperature (C)
Maximum Coil Temperature (F)
Operating Voltage (VDC)
Rated Current per Phase, 1 Phase ON (A)
Resistance per Phase, ± 10% (Ohms) 0.36
Rotor Inertia (oz-in-sec²10^-6) 17.80
Continuous Stall Current (A) 4.37
Peak Torque for 1s (mNm) 1 865.20
Peak Torque for 1s (oz-in) 264.10
Peak Current (A) 66.00
Max Axial Shaft Load (N)
Max Axial Shaft Load (oz)
Max Radial Shaft Load (N)
Max Radial Shaft Load (oz)
Shaft Load Max Axial (lb) 6.87
Shaft Load Max Axial (N) 30.56
Shaft Load Max Radial (lb) 14.20
Shaft Load Max Radial (N) 63.00
Steps per Revolution
Back EMF Amplitude (V/ksteps/s)
Nominal Phase Current (1 ph. On) (A)
Nominal Phase Current (2 ph. On) (A)
Angular Acceleration (nominal current)
Axial Shaft Play (µm)
Holding Torque Typical (mNm)
Holding Torque Typical (oz-in)
Holding Torque, 1.5x nominal current (mNm)
Holding Torque, 1.5x nominal current (oz-in)
Natural Resonance Frequency @nominal current (Hz)
Power rate (nominal current) (kW/s)
Radial Shaft Play (µm)
Max. Force* @ .001" (0.0254 mm) / Step (N)
Max. Force* @ .001" (0.0254 mm) / Step (oz)
Max. Force* @ .002" (0.0508 mm) / Step (N)
Max. Force* @ .002" (0.0508 mm) / Step (oz)
Max. Force* @ .004"(0.1016 mm) / Step (N)
Max. Force* @ .004"(0.1016 mm) / Step (oz)
Stroke Length, Typ{%|%}mm
Stroke Length, Typ{%|%}in
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (oz)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (oz)
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (oz)
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%)oz
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
Number of lines available
Output signal
Supply Current - maxium (mA)
Supply Current - stand-by (μA)
Supply Current - typical (mA)
Supply Voltage (V)
Direction of rotation ( = / ≠)
Max. Recommended Input Speed (rpm)
Number of gear stages
Number of lines available
Type of encoder
Linear Travel Accuracy
Input Power (W)
Stepper Type
Document Technology Document Type Language File Type
Joint Shaver 7.2rpm B0614H4041 specification sheet Brushless DC Specification Page  
Joint Shaver 7.2rpm B0614H4041 drawing Brushless DC DXF Drawing  
B0614H4041 3D drawing Brushless DC 3D  
Winding{%|%}unit B0614H4041
Diameter{%|%}in 0.65
Diameter{%|%}mm 16.5
Nominal Voltage{%|%}Volt 24.0
Optimization (rpm)
Max No-Load Current{%|%}mA 645
No-Load Speed{%|%}rpm 7,277
Resistance - phase to phase{%|%}Ω
Continuous Stall Torque{%|%}mNm 117.7
Continuous Stall Torque{%|%}oz-in 16.70
Continuous Stall Current{%|%}A 4.37
Peak Torque for 1s{%|%}mNm 1 865.2
Peak Torque for 1s{%|%}oz-in 264.1
Peak Current{%|%}A 66.0
Stall Torque (oz-in)
Stall Torque (mNm)
Efficiency (%)
Speeds up to (rpm)
Torque up to (oz-in)
Torque up to (mNm)
Current up to (thermal limits)
Back-EMF Constant{%|%}V/1000 rpm 3.29
Torque Constant{%|%}mNm/A 28.30
Torque Constant{%|%}oz-in/A 4.00
Motor Regulation R/k²{%|%}10³/Nms 0.4
Motor Constant{%|%}mNm/W½ 47.1
Line to Line resistance at connectors (Ω)
Inductance - phase to phase{%|%}mH @1Khz 0.059
Thermal Resistance (winding to ambient){%|%}°C/W 12.5
Thermal Time Constant{%|%}s 950
Friction Torque (onz-in)
Friction Torque (mNm)
Rotor Inductance (mH)
Mechanical Time Constant{%|%}ms 2.50
Electrical time constant{%|%}ms 0.16
Max motor speed (rpm)
Ambient working temperature range (C)
Ambient working temperature range (F)
Ambient storage temperature range (C)
Ambient storage temperature range (F)
Ball bearings preload (N)
Axial static force without shaft support (N)
Operating Temperature Range (C)
Operating Temperature Range (F)
Rotor Inertia{%|%}kgm²10{%SUP%}-8{%/SUP%} 12.60
Rotor Inertia{%|%}oz-in-sec²10{%SUP%}-6{%/SUP%} 17.80
Max Winding Temperature{%|%}°C
Max winding temperature {%|%}°C 155
Max Winding Temperature{%|%}°F
Max winding temperature {%|%}°F 311
Shaft Load Max Axial{%|%}lb 6.9
Shaft Load Max Axial{%|%}N 30.6
Shaft Load Max Radial{%|%}lb 14.2
Shaft Load Max Radial{%|%}N 63.0
Weight{%|%}g 107.0
Weight{%|%}oz 3.70
Typical Housing Material
Hall Sensor Elecrical Phasing (degree)
Absolute accuracy 2 ph. On, Full step mode (degree)
Bearing Type
Detent Torque, Max (mNm)
Detent Torque, Max (oz-in)
Dielectric Withstanding Voltage (VAC)
Holding Torque, MIN (mNm)
Holding Torque, MIN (oz-in)
Inductance per Phase, typ (mH)
Insulation Resistance at 500 VDC (Mohms)
Leadwire
Maximum Coil Temperature (C)
Maximum Coil Temperature (F)
Operating Voltage (VDC)
Rated Current per Phase, 1 Phase ON (A)
Resistance per Phase, ± 10%{%|%}Ohms 0.36
Max Radial Shaft Load (N)
Max Radial Shaft Load (oz)
Max Axial Shaft Load (N)
Max Axial Shaft Load (oz)
Steps per Revolution
Back EMF Amplitude (V/ksteps/s)
Nominal Phase Current (1 ph. On) (A)
Nominal Phase Current (2 ph. On) (A)
Angular Acceleration (nominal current)
Axial Shaft Play (µm)
Holding Torque Typical (mNm)
Holding Torque Typical (oz-in)
Holding Torque, 1.5x nominal current (mNm)
Holding Torque, 1.5x nominal current (oz-in)
Natural Resonance Frequency @nominal current (Hz)
Power rate (nominal current) (kW/s)
Radial Shaft Play (µm)
Max. Force* @ .001" (0.0254 mm) / Step (N)
Max. Force* @ .001" (0.0254 mm) / Step (oz)
Max. Force* @ .002" (0.0508 mm) / Step (N)
Max. Force* @ .002" (0.0508 mm) / Step (oz)
Max. Force* @ .004"(0.1016 mm) / Step (N)
Max. Force* @ .004"(0.1016 mm) / Step (oz)
Stroke Length, Typ{%|%}mm
Stroke Length, Typ{%|%}in
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (oz)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (oz)
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (oz)
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
Number of lines available
Output signal
Supply Current - maxium (mA)
Supply Current - stand-by (μA)
Supply Current - typical (mA)
Supply Voltage (V)
Direction of rotation ( = / ≠)
Max. Recommended Input Speed (rpm)
Number of gear stages
Number of lines available
Type of encoder
Length{%|%}in 2.88
Length{%|%}mm 73.2
Linear Travel Accuracy
Input Power (W)
Stepper Type