20DBM-L

20DBM-L Linear Actuator Stepper Motor

20DBM-L Linear Actuator Stepper Motor

20DBM-L

The 20DBM-L high resolution non captive stepper linear actuators are tailored for demanding applications that need smaller move increments and finer positioning. With 7.5 deg step angle, these high power linear actuators can deliver a high linear force up to 50N. Larger ball bearings with patent pending pre-load design support higher load capacity & repeatability.

Product Highlights

  • Neodymium magnet for high performance
  • Compact design
  • Winding possibilities
  • Larger ball bearings
  • Improved heat dissipation
  • Optimized preload

Customization Available

  • Adaptor / extension tips
  • Cable or terminal outputs
  • Coil modifications - resistance and inductance
  • Longer / shorter stroke lengths
  • Mounting plate
  • Preload / axial play
  • Sleeve or ball bearings

Applications

Part Number 20DBM05D1B-L 20DBM05D2B-L 20DBM05D3B-L 20DBM05D4B-L 20DBM10D1B-L 20DBM10D2B-L 20DBM10D3B-L 20DBM10D4B-L 20DBM20D1B-L 20DBM20D2B-L 20DBM20D3B-L 20DBM20D4B-L
Motor Diameter (in) 0.807 0.807 0.807 0.807 0.807 0.807 0.807 0.807 0.807 0.807 0.807 0.807
Motor Diameter (mm) 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5 20.5
Standards Met RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant RoHS Compliant
Steps per Revolution 48 48 48 48 48 48 48 48 48 48 48 48
Ambient Operating Temperature Range (°C) -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70 -20 to +70
Ambient Operating Temperature Range (°F) -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158 -4 to +158
Nominal Voltage (V) 5 12 2.9 1.4 5 12 2.9 1.4 5 12 2.9 1.4
Weight (g) 35 35 35 35 35 35 35 35 35 35 35 35
Weight (oz) 1.23 1.23 1.23 1.23 1.23 1.23 1.23 1.23 1.23 1.23 1.23 1.23
Coil Temperature, Max (°C) 130 130 130 130 130 130 130 130 130 130 130 130
Coil Temperature, Max (°F) 266 266 266 266 266 266 266 266 266 266 266 266
Dielectric Withstanding Voltage (VAC) 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds 650 for 2 seconds
Inductance per Phase, Typical (mH) 7 45 2.4 0.6 7 45 2.4 0.6 7 45 2.4 0.6
Insulation Resistance at 500 VDC (Mohm) 20 20 20 20 20 20 20 20 20 20 20 20
Resistance per Phase, ± 10% (Ohm) 17.5 100.5 5.7 1.4 17.5 100.5 5.7 1.4 17.5 100.5 5.7 1.4
Winding Phase Bipolar Bipolar Bipolar Bipolar Bipolar Bipolar Bipolar Bipolar Bipolar Bipolar Bipolar Bipolar
Holding Force, Min @ rated current @ 0.0005" (0.0127 mm) / Step (N) 50 50 50 50
Holding Force, Min @ rated current @ 0.0005" (0.0127 mm) / Step (oz) 180 180 180 180
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) 35 35 35 35
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) 126 126 126 126
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (N) 22 22 22 22
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (oz) 79 79 79 79
Holding Force, Min (Unenergized) @ 0.0005" (0.0127 mm) / Step (N) 50 50 50 50
Holding Force, Min (Unenergized) @ 0.0005" (0.0127 mm) / Step (oz) 180 180 180 180
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) 13.9 13.9 13.9 13.9
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) 50 50 50 50
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (N) 5.5 5.5 5.5 5.5
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (oz) 20 20 20 20
Input Power (W) 2.86 2.86 2.86 2.86 2.86 2.86 2.86 2.86 2.86 2.86 2.86 2.86
Linear Travel Accuracy ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step ± 1 Step
Rated Current per Phase, 1 Phase ON (A) 0.41 0.17 0.71 1.41 0.41 0.17 0.71 1.41 0.41 0.17 0.71 1.41
Stroke Length, Typical (in) 50 50 50 50 50 50 50 50 50 50 50 50
Stroke Length, Typical (mm) 1.97 1.97 1.97 1.97 1.97 1.97 1.97 1.97 1.97 1.97 1.97 1.97
Document Document Type Language File Type
20DBM-L Specification Page Specification Page
20DBM-L drawing 2D Drawing
20DBM-L 3D drawing 3D Drawing
20DBM (brochure) Brochure