Products

R22 Mini Motor Gearhead

R22 - R22 Mini Motor Gearhead

R22

Our R22 is a full plastic gearhead designed with a planetary arrangement for applications requiring high torque in a relatively smaller package. Due to its lower backlash feature, it is ideally suited for precision motion requirements in various applications. Along with the planetary geartrain benefits, its unique bearing system provides good strength for applications that have higher radial loads.

Motor Highlights

  • For additional ratios, please download the specification pdf from the resources tab below

  • High-precision performance at a competitive price point

  • Reduction ratio of 5.75:1 to 1090:1

  • Rated torque 0.6 Nm

  • Compact design

  • Customization as per application needs

  • Sleeve and ball bearings options available

Customization Available

      Hide Reduce Design Time block (check box for SMS products only) 
      Specification + Detail
      Resources
      Metric English 
      Winding{%|%}unit R22-1090 R22-111 R22-132 R22-159 R22-16.2 R22-19.4 R22-190 R22-27.6 R22-33.1 R22-376
      Diameter{%|%}in 0.87 0.87 0.87 0.87 0.87 0.87 0.87 0.87 0.87 0.87
      Diameter{%|%}mm 22 22 22 22 22 22 22 22 22 22
      Nominal Voltage{%|%}V
      Optimization (rpm)
      No-Load Speed{%|%}rpm
      Type
      Resolution{%|%}line counts
      Supply Voltage{%|%}V
      Supply Current - typical{%|%}mA
      Supply Current - maxium{%|%}mA
      Supply Current - stand-by{%|%}μA
      Rise time{%|%}ns
      Fall time{%|%}ns
      No-Load Current{%|%}mA
      Max continuous mechanical power (@ 25°C)
      Max continuous Current (A)
      Max Continuous Torque (mNm)
      Max Continuous Torque (oz-in)
      Terminal Resistance{%|%}Ω
      Output Power{%|%}W
      Stall Torque{%|%}oz-in
      Stall Torque{%|%}mNm
      Efficiency{%|%}% 50 60 60 60 70 70 60 70 70 50
      Speeds up to{%|%}rpm
      Torque up to{%|%}oz-in
      Torque up to{%|%}mNm
      Current up to, thermal limits{%|%}Amp
      Back-EMF Constant{%|%}V/1000 rpm
      Torque Constant{%|%}mNm/A
      Torque Constant{%|%}oz-in/A
      Motor Regulation R/k² (10³/Nms)
      Motor regulation k/R½ (mNm/W)
      Motor regulation k/R½ (oz-in/W)
      Internal resistance - phase to phase (W)
      Line to Line resistance at connectors (Ω)
      Inductance - phase to phase (mH)
      Friction Torque{%|%}oz-in
      Friction Torque{%|%}mNm
      Rotor Inductance{%|%}µH
      Mechanical Time Constant{%|%}ms
      Rotor Inertia{%|%}gcm²
      Rotor Inertia{%|%}gcm²
      Thermal Resistance{%|%}C/W
      Thermal Time Constant{%|%}C/W
      Weight{%|%}oz 1.16 1.06 1.06 1.06 0.88 0.88 1.06 0.88 0.88 1.16
      Weight{%|%}g 33.0 30.0 30.0 30.0 25.0 25.0 30.0 25.0 25.0 33.0
      Absolute accuracy 2 ph. On, Full step mode (degree)
      Ambient working temperature range (C)
      Ambient working temperature range (F)
      Bearing Type
      Detent Torque, Max (mNm)
      Detent Torque, Max (oz-in)
      Dielectric Withstanding Voltage (VAC)
      Holding Torque, MIN (mNm)
      Holding Torque, MIN (oz-in)
      Inductance per Phase, typ (mH)
      Insulation Resistance at 500 VDC (Mohms)
      Leadwire
      Maximum Coil Temperature (C)
      Maximum Coil Temperature (F)
      Operating Voltage (VDC)
      Rated Current per Phase, 1 Phase ON (A)
      Resistance per Phase, ± 10% (Ohms)
      Rotor Inertia (oz-in-sec²10{%SUP%}-6{%/SUP%})
      Electrical time constant (ms)
      Max motor speed (rpm)
      Ambient storage temperature range (C)
      Ambient storage temperature range (F)
      Ball bearings preload (N)
      Axial static force without shaft support (N)
      Max winding temperature (C)
      Max Winding Temperature (C)
      Max Winding Temperature (F)
      Max winding temperature (F)
      Hall Sensor Elecrical Phasing (degree)
      Typical Housing Material
      Continuous Stall Current (A)
      Peak Torque for 1s (mNm)
      Peak Torque for 1s (oz-in)
      Peak Current (A)
      Max Axial Shaft Load (N)
      Max Axial Shaft Load (oz)
      Max Radial Shaft Load (N)
      Max Radial Shaft Load (oz)
      Shaft Load Max Axial (lb)
      Shaft Load Max Axial (N)
      Shaft Load Max Radial (lb)
      Shaft Load Max Radial (N)
      Length (in) 1.57 1.57 1.57 1.57 1.28 1.28 1.57 1.28 1.28 1.57
      Length (mm) 40.00 40.00 40.00 40.00 32.50 32.50 40.00 32.50 32.50 40.00
      Steps per Revolution
      Back EMF Amplitude (V/ksteps/s)
      Nominal Phase Current (1 ph. On) (A)
      Nominal Phase Current (2 ph. On) (A)
      Angular Acceleration (nominal current)
      Axial Shaft Play (µm)
      Holding Torque Typical (mNm)
      Holding Torque Typical (oz-in)
      Holding Torque, 1.5x nominal current (mNm)
      Holding Torque, 1.5x nominal current (oz-in)
      Natural Resonance Frequency @nominal current (Hz)
      Power rate (nominal current) (kW/s)
      Radial Shaft Play (µm)
      Max. Force* @ .001" (0.0254 mm) / Step (N)
      Max. Force* @ .001" (0.0254 mm) / Step (oz)
      Max. Force* @ .002" (0.0508 mm) / Step (N)
      Max. Force* @ .002" (0.0508 mm) / Step (oz)
      Max. Force* @ .004"(0.1016 mm) / Step (N)
      Max. Force* @ .004"(0.1016 mm) / Step (oz)
      Stroke Length, Typ{%|%}mm
      Stroke Length, Typ{%|%}in
      Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
      Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
      Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (N)
      Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (oz)
      Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (N)
      Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (oz)
      Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
      Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
      Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (N)
      Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (oz)
      Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
      Output signal{%|%}MHz
      Direction of rotation ( = / ≠) = = = = = = = = = =
      Max. Recommended Input Speed (rpm) 5 000 5 000 5 000 5 000 5 000 5 000 5 000 5 000 5 000 5 000
      Number of gear stages 4 3 3 3 2 2 3 2 2 4
      Electrical phase shift{%|%}degree
      Duty cycle{%|%}%
      Maximum count frequency{%|%}kHz
      Maximum speed @ 512 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
      Maximum speed @ 1024 ppr{%|%}10{%SUP%}-7{%/SUP%} x kgm²
      Operating Temperature Range: Rotor{%|%}°C
      Operating Temperature Range: Motor{%|%}°C -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65
      Operating Temperature Range: Motor{%|%}°F -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150
      Operating Temperature Range: Rotor{%|%}°F
      Code wheel moment of inertia{%|%}10{%SUP%}-7{%/SUP%} x kgm²
      Linear Travel Accuracy
      Input Power (W)
      Input Power (W)
      Stepper Type
      Ratio{%|%}unit 16.2 19.4 27.6 33.1 111.0 132.0 159.0 190.0 376.0 1 090.0
      Number of gear stages 2 2 2 2 3 3 3 3 4 4
      Direction of rotation{%|%} = / ≠ = = = = = = = = = =
      Efficiency{%|%}% 70 70 70 70 60 60 60 60 50 50
      Length{%|%}mm 32.5 32.5 32.5 32.5 40.0 40.0 40.0 40.0 40.0 40.0
      Length{%|%}in 1.28 1.28 1.28 1.28 1.57 1.57 1.57 1.57 1.57 1.57
      Weight{%|%}g 25.0 25.0 25.0 25.0 30.0 30.0 30.0 30.0 33.0 33.0
      Weight{%|%}oz 0.88 0.88 0.88 0.88 1.06 1.06 1.06 1.06 1.16 1.16
      Nominal Torque{%|%}mNm 600.0 600.0 600.0 600.0 600.0 600.0 600.0 600.0 600.0 600.0
      Nominal Torque{%|%}oz-in 85.0 85.0 85.0 85.0 85.0 85.0 85.0 85.0 85.0 85.0
      Diameter{%|%}mm 22.00 22.00 22.00 22.00 22.00 22.00 22.00 22.00 22.00 22.00
      Diameter{%|%}in 0.87 0.87 0.87 0.87 0.87 0.87 0.87 0.87 0.87 0.87
      Operating Voltage (VDC)
      Resistance per Phase, ± 10% (Ohms)
      Inductance per Phase, typ (mH)
      Nominal Phase Current, 2 ph. On (A)
      Nominal Phase Current, 1 ph. On (A)
      Back-EMF Constant (V/1000 rpm)
      Back EMF Amplitude (V/ksteps/s)
      Holding Torque, MIN (mNm)
      Holding Torque, MIN (oz-in)
      Holding Torque Typical (mNm)
      Holding Torque Typical (oz-in)
      Holding Torque, 1.5x nominal current (mNm)
      Holding Torque, 1.5x nominal current (oz-in)
      Detent Torque, Typical (mNm)
      Detent Torque, Typical (oz-in)
      Rated Current per Phase (A)
      Detent Torque, Max (mNm)
      Detent Torque, Max (oz-in)
      Rotor Inertia (kgm²10^-7)
      Rotor Inertia (oz-in-sec²10^-6)
      Nominal Voltage (Volt)
      Optimization (rpm)
      No-Load Speed (rpm)
      No-Load Current (mA)
      Max continuous mechanical power (@ 25°C)
      Max continuous Current (A)
      Max Continuous Torque (mNm)
      Max Continuous Torque (oz-in)
      Terminal Resistance (W)
      Output Power (W)
      Stall Torque (oz-in)
      Stall Torque (mNm)
      Speeds up to (rpm)
      Torque up to (oz-in)
      Torque up to (mNm)
      Current up to (thermal limits)
      Torque Constant (mNm/A)
      Torque Constant (oz-in/A)
      Motor Regulation R/k² (10³/Nms)
      Motor regulation k/R½ (mNm/W)
      Motor regulation k/R½ (oz-in/W)
      Internal resistance - phase to phase (W)
      Line to Line resistance at connectors (Ω)
      Inductance - phase to phase (mH)
      Friction Torque (onz-in)
      Friction Torque (mNm)
      Rotor Inductance (mH)
      Mechanical Time Constant (ms)
      Thermal Time Constant (C/W)
      Absolute accuracy 2 ph. On, Full step mode (degree)
      Operating Temperature Range{%|%}C -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65
      Operating Temperature Range{%|%}F -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150
      Rotor Operating Temperature Range (C)
      Rotor Operating Temperature Range (F)
      Max motor speed (rpm)
      Ambient storage temperature range (C)
      Ambient storage temperature range (F)
      Ball bearings preload (N)
      Axial static force without shaft support (N)
      Max winding temperature (C)
      Max Winding Temperature (C)
      Max Winding Temperature (F)
      Max winding temperature (F)
      Hall Sensor Elecrical Phasing (degree)
      Typical Housing Material
      Continuous Stall Current (A)
      Peak Torque for 1s (mNm)
      Peak Torque for 1s (oz-in)
      Peak Current (A)
      Shaft Load Max Axial (lb)
      Shaft Load Max Axial (N)
      Shaft Load Max Radial (lb)
      Shaft Load Max Radial (N)
      Max. Holding Force* @ .001", 0.0254 mm (N)
      Max. Holding Force* @ .001", 0.0254 mm (oz)
      Max. Holding Force* @ .002", 0.0508 mm (N)
      Max. Holding Force* @ .002", 0.0508 mm (oz)
      Max. Holding Force* @ .004", 0.1016 mm (N)
      Max. Holding Force* @ .004", 0.1016 mm (oz)
      Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
      Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
      Min. Holding Force @ 0.001", 0.0254 mm (N)
      Min. Holding Force @ 0.001", 0.0254 mm (oz)
      Min. Holding Force @ 0.002", 0.0508 mm (N)
      Min. Holding Force @ 0.002", 0.0508 mm (oz)
      Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
      Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
      Min. Holding Force @ 0.004", 0.1016 mm (N)
      Min. Holding Force @ 0.004", 0.1016 mm (oz)
      Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
      Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
      Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
      Stroke Length, Typ{%|%}mm
      Stroke Length, Typ{%|%}in
      Steps per Revolution
      Operating Temperature Range (C)
      Operating Temperature Range (F)
      Maximum Coil Temperature (F)
      Maximum Coil Temperature (C)
      Bearing Type
      Insulation Resistance at 500 VDC (Mohms)
      Dielectric Withstanding Voltage (VAC)
      Number of lines available
      Output signal
      Supply Current - maxium (mA)
      Supply Current - stand-by (μA)
      Supply Current - typical (mA)
      Supply Voltage (V)
      Max. Recommended Input Speed{%|%}rpm 5,000 5,000 5,000 5,000 5,000 5,000 5,000 5,000 5,000 5,000
      Number of lines available
      Thermal Resistance (C/W)
      Natural Resonance Frequency @nominal current (Hz)
      Electrical time constant (ms)
      Angular Acceleration (nominal current)
      Radial Shaft Play (µm)
      Axial Shaft Play (µm)
      Max Radial Shaft Load (oz)
      Max Radial Shaft Load (N)
      Max Axial Shaft Load (oz)
      Max Axial Shaft Load (N)
      Leadwire
      Type of encoder
      Power rate, nominal current (kW/s)
      Linear Travel Accuracy
      Input Power (W)
      Stepper Type
      Document Technology Document Type Language File Type
      R22 Specification Sheet Gearhead Specification Page  
      R22 drawing Gearhead DXF Drawing  
      Miniature Motors for Automated Solutions (brochure) Literature  
      Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) Literature  
      r22_10_0_19_4 3D drawing Gearhead 3D  
      r22_10_0_33 3D drawing Gearhead 3D  
      r22_10_0_111 3D drawing Gearhead 3D  
      r22_10_0_190 3D drawing Gearhead 3D  
      r22_10_0_641 3D drawing Gearhead 3D