Spare Parts

Spare Parts

Portescap's Brush DC, Brushless DC, and Stepper Motors can be found in a wide variety of applications and devices. If you are looking to replace a Portescap motor in your device or are in need of spares, we recommend that you contact the Original Equipment Manufacturer of your device for getting the latest and optimized repair solutions.

We currently offer only our standard catalog products for repair and spares. If the product you are looking for is not available in the list below, it is highly likely that is either a proprietary motor or an obsolete motor.

Unfortunately we are unable to offer repairs and spares for obsolete and proprietary motors and it is best to contact the Original Equipment Manufacturer of your device.

Is the motor you are looking for on the list below? Please click the Contact Us link below and submit a request for quote on spares of a standard catalog product. A sales and applications engineer will be in contact with you shortly.

 

Contact a Portescap Engineer

spare parts

 

Ultra EC Brushless DC Motors

  • Brushless DC 16 mm
  • Brushless DC 22 mm
  • Brushless DC 26 mm
  • Brushless DC 32 mm

DC Coreless Motors

  • DC Coreless 8mm
  • DC Coreless 10mm
  • DC Coreless 12 mm
  • DC Coreless 13 mm
  • DC Coreless 16 mm
  • DC Coreless 17 mm
  • DC Coreless 22 mm
  • DC Coreless 24 mm
  • DC Coreless 25 mm
  • DC Coreless 26 mm
  • DC Coreless 30 mm
  • DC Coreless 35 mm

DC Coreless Geared Motors

  • DC Coreless Geared 10 mm
  • DC Coreless Geared 13 mm
  • DC Coreless Geared 16 mm
  • DC Coreless Geared 17 mm
  • DC Coreless Geared 22 mm
  • DC Coreless Geared 26 mm
  • DC Coreless Geared 35 mm
  • DC Coreless Geared 25 mm

Can Stack Step Motors

  • Can Stack Stepper 15 mm
  • Can Stack Stepper 20 mm
  • Can Stack Stepper 26 mm
  • Can Stack Stepper 35 mm
  • Can Stack Stepper 42 mm

Can Stack Linear Actuators

  • Can Stack Linear Actuator 20 mm
  • Can Stack Linear Actuator 26 mm
  • Can Stack Linear Actuator 35 mm

 

Contact a Portescap Engineer

Surgical Motor Solutions

Designed and manufactured in the USA, our Surgical Motor Solutions (SMS) products are custom engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications.

Learn more

Ultra EC Brushless DC Motors

The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more