About Surgical Motor Solutions

About Surgical Motor Solutions

About Surgical Motor Solutions

Portescap's Surgical Motor Solutions are designed and manufactured in our state of the art facility in West Chester, Pennsylvania USA

ISO 9001 certified advanced manufacturing and prototyping facility

  • 40,000 sq ft production space
  • Expansive manufacturing and assembly capability - machining, winding, molding, assembly, and testing
  • Tight tolerance machining capabilities to meet the most exacting standards

Our lean production capabilities allow us to work efficiently with any size customer - from small to large scale production

With in-house R&D and testing resources, we rigorously validate our surgical motor solution products, as well as help our customers solve their product development challenges as they arise

  • Programmable autoclave units
  • Medical washer
  • Dynamometers for load testing
  • Custom setups such as accelerated life testing under exposure of motor interior to saline

Download SMS brochure

About Portescap

Portescap is a recognized leading expert in miniature motors and precision motion control solutions. From medical devices to various industrial applications that save, improve, and enhance lives. Building upon a tradition of manufacturing excellence, and driven by passion for innovation, we leverage over 80 years of experience in motion solutions to put precise power in the smallest places.

Surgical Motor Solutions

Designed and manufactured in the USA, our Surgical Motor Solutions (SMS) products are custom engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications.

Learn more

Ultra EC Brushless DC Motors

The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more