Available Standard Prototypes

Available Standard Prototypes

We stock a range of motors optimized for surgical applications to get your product development process started as soon as possible

Our quickly available prototypes are optimized for specific surgical applications - if your application is not exactly one of the listed applications, one of these motors may still be a great fit.

Contact an engineer today to identify the best motor for your project.

Surgical Motor Solutions

Designed and manufactured in the USA, our Surgical Motor Solutions (SMS) products are custom engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications.

Learn more

Ultra EC Brushless DC Motors

The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more
Model Diameter (mm) Gear Ratio Sterilization Cycles Max Continuous Torque (mNm) Peak Torque for 1s (mNm) No-Load Speed{%BR%}(rpm) Prototype Pricing
Arthroscopic Surgical Gearmotor (B0614H4042) 16.51 6:1 1,000+ 119.40 1110.10 4,233 $591.88 Request Now
Arthroscopic Shaver / Stapler Gearmotor (B0614H4080) 16.51 6:1 500 126.80 1197.00 4,082 $473.51 Request Now
Arthroscopic Shaver Gearmotor (B0614H4079) 16.51 6:1 500 116.50 1846.00 7,353 $473.51 Request Now
Arthroscopic Surgical Gearmotor (B0614H4041) 16.51 6:1 1,000+ 117.70 1865.20 7,277 $591.88 Request Now
Cannulated Large Bone Motor (B1112N1048) 27.90 Motor only 500 59.00 593.90 15,190 $659.20 Request Now
Cannulated Large Bone Motor (B1112N1049) 27.90 Motor only 500 67.90 758.50 15,190 $659.20 Request Now
Cannulated Large Bone Motor (B1112N1050) 27.90 Motor only 500 67.10 742.20 15,190 $659.20 Request Now
Cannulated Large Bone Motor (B1210N1034) 31.50 Motor only 500 76.20 1066.00 15,745 $659.20 Request Now
Cannulated Large Bone Motor (B1210N1035) 31.50 Motor only 500 81.50 1220.00 15,749 $659.20 Request Now
Cannulated Large Bone Motor (B1210N1036) 31.50 Motor only 500 81.20 1212.00 15,746 $659.20 Request Now
Cannulated Large Bone Orthopedic Surgical Motor (B1210N1021) 31.50 Motor only 1,000+ 76.20 1432.40 16,928 $824.00 Request Now
Cannulated Large Bone Orthopedic Surgical Motor (B1210N1022) 31.50 Motor only 1,000+ 82.10 1720.10 15,887 $824.00 Request Now
Cannulated Large Bone Orthopedic Surgical Motor (B1210N1023) 31.50 Motor only 1,000+ 88.00 1720.10 15,245 $824.00 Request Now
Cannulated Microdebrider / Shaver Motor (B0612H1005) 16.51 Motor only 1,000 19.60 141.70 35,300 $432.27 Request Now
Cannulated Microdebrider / Shaver Motor (B0612H1006) 16.51 Motor only 1000 19.60 275.40 35,200 $432.27 Request Now
Cannulated Microdebrider / Shaver Motor (B0612H1007) 16.51 Motor only 1,000 19.80 278.20 35,597 $432.27 Request Now
ENT Microdebrider Gearmotor (B0512N4109) 12.70 5:1 500 37.90 445.30 13,385 $466.86 Request Now
ENT Microdebrider Gearmotor (B0512N4110) 12.70 5:1 500 41.60 518.90 12,800 $466.86 Request Now
ENT Surgical Gearmotor (B0512N4080) 12.70 5:1 1,000+ 39.50 449.30 11,829 $583.57 Request Now
ENT Surgical Gearmotor (B0512N4081) 12.70 5:1 1,000+ 41.30 490.70 11,910 $583.57 Request Now
High Speed Motor (B0512N1035) 12.70 Motor only 500 9.50 176.10 97,400 $345.82 Request Now
High Speed Surgical Motor (B0512N1029) 12.70 Motor only 1,000+ 9.20 166.40 90,599 $432.27 Request Now
Large Bone Motor (B1210N1037) 31.50 Motor only 500 76.20 1066.00 15,745 $600.00 Request Now
Large Bone Motor (B1210N1038) 31.50 Motor only 500 81.50 1221.00 15,749 $600.00 Request Now
Large Bone Motor (B1210N1039) 31.50 Motor only 500 81.20 1212.00 15,746 $600.00 Request Now
Large Bone Orthopedic Surgical Motor (B1210N1025) 31.50 Motor only 1,000+ 76.20 1432.40 16,928 $750.00 Request Now
Large Bone Orthopedic Surgical Motor (B1210N1026) 31.50 Motor only 1,000+ 82.10 1562.60 15,887 $750.00 Request Now
Large Bone Orthopedic Surgical Motor (B1210N1027) 31.50 Motor only 1,000+ 88.00 1720.10 15,245 $750.00 Request Now
Orthopedic Surgical Motor (B1112N4004) 27.94 16:1 1,000+ 818.20 11098.00 957 $1,178.10 Request Now
Small Bone Gearmotor (B0912N4023) 22.15 35:1 1,000 833.00 16007.00 1,104 $725.00 Request Now
Small Bone Gearmotor (B0912N4024) 22.15 3:1 1,000 88.80 1534.50 12,851 $641.57 Request Now
Small Bone Motor (B0912N1016) 22.15 Motor only 1,000 29.40 564.60 38,633 $607.50 Request Now