Sterilizable Gearheads

Sterilizable Gearheads

Reliable, sterilizable gearheads for your demanding surgical application

Portescap’s precision sterilizable gearheads are built for performance and reliability. Like all our products, we will work with your engineers to quickly customize a solution to meet your performance requirements. Our integrated planetary gearheads provide efficient speed reduction and torque multiplication to meet demanding surgical tool requirements. Many of our Application Specific Motors include gearheads as standard, and are optimized to achieve peak performance for specific surgical applications.

Features

  • Precision gearheads are available for all standard Portescap surgical motors
  • A range of single- and multi-stage gearheads to meet specific speed and torque requirements
  • Designed and tested to withstand 3,000+ sterilization cycles
  • Built to withstand the high speeds and torques of Portescap’s industry leading surgical motors

Available customization options

  • Stage combinations to meet specific speed/torque requirements
  • Cannulation (hollow shaft)
  • Custom output geometry: cross pins, tool drivers, lead screws, concentric or eccentric output
  • Custom component materials (e.g., PEEK, carbide)
  • Dynamic shaft seals
  • Alternative lubrication / grease
Need a prototype ASAP?

We stock a range of motors optimized for typical surgical applications to get your product development process started as soon as possible

Surgical Motor Solutions

Designed and manufactured in the USA, our Surgical Motor Solutions (SMS) products are custom engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications.

Learn more

Ultra EC Brushless DC Motors

The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more