Sterilizable Motor Controller

Sterilizable Motor Controller

Portescap’s CNT1530 sterilizable motor controller is designed to drive battery powered surgical hand tools, allowing for simplified system integration that increases customer speed to market. The design utilizes Portescap's validated autoclavable technology platform: electronics and software are encapsulated in a single enclosure which can be located in line with our motor or in the pistol grip of a hand tool.

Features

  • Magnetic control of speed and direction
  • Compatible with typical NiMH & LiOn battery voltages
  • Designed and tested to 1,000+ sterilization cycles
  • In-handle form factor for easy tool integration
  • 75 A current limiting capability for protection
  • 20 A continuous current allows for use with Portescap BLDC surgical motors

Applications

  • Surgical Power Tools
  • Orthopedic Surgical Reamers
  • Large Bone Orthopedic Saws
  • Small, Medium and Large Orthopedic Drills
  • Powered Surgical Screwdrivers
Need a prototype ASAP?

We stock a range of motors optimized for typical surgical applications to get your product development process started as soon as possible

Surgical Motor Solutions

Designed and manufactured in the USA, our Surgical Motor Solutions (SMS) products are custom engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications.

Learn more

Ultra EC Brushless DC Motors

The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more