SMS Portfolio

Surgical Motor Solutions Product Portfolio

Sterilizable solutions for every surgical application - from available standard prototype options to complete custom solutions

Unparalleled custom motor design capability...

Electrical Performance
(e.g., speed, torque)
Mechanicals
(e.g., shaft, mounts)
Specialty
(e.g., integrated controls, waterproof)
Something unique - we love a challenge

Low customization available in as little as 2 weeks

...with the life you need at the right price...

  Surgical Motor
(SM)
Surgical Motor Extra Life
(SMX)
Surgical Motor Premium Life
(SMP)
 DescriptionValue option for less demanding applicationsIndustry defining Portescap reliabilityCustom products at the cutting edge of motor technology and reliability
Autoclave cycles500+1,000+3,000+
Dialectric
strength / hipot
Designed to withstand 500VCustomizable to withstand 1,600+VCustomizable to withstand 1,600+V
Price$$$$$$

...bundled with components for complete solution.

Sterilizable Gearhead
To meet the demanding requirements
of your application
Sterilizable Controller
Motion control for
battery powered tools
Sterilizable Encoder
Precision feedback on
position and speed

Surgical Motor Solutions

Designed and manufactured in the USA, our Surgical Motor Solutions (SMS) products are custom engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications.

Learn more

Ultra EC Brushless DC Motors

The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more